Support Portal

Seleccione uma das categorias à esquerda ou utilize o modo de pesquisa.

Busca

Cód. produto

Série

Cód. pedido

Mais atuais

Firmware 16/07/2020

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
1.2.1
14/07/2020
Siemens function blocks 14/07/2020 Function blocks for the extended process data channel and the homing procedure with AC4 in TIA Portal.

Function blocks for different Siemens PLCs:
TIA Portal V16 and V15 to use with S7-1200 and S7-1500

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
  • servo drive CMMT-AS-C7-11A-P3-PN-S1 (8133352)
  • servo drive CMMT-AS-C12-11A-P3-PN-S1 (8133353)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
2.0
02/07/2020
Firmware Package 14/07/2020 Firmware CMMT-AS-...-EP (EtherNet/IP) & EDS Datei

Firmware and EtherNet/IP EDS file for the Servo Drive CMMT-AS-...-EP (EtherNet/IP)

 

New Features:

 

  • Homing without Power ON

 

Fixed Bugs:

 

  • Master / Slave jump in target position
  • Touch-probe position calculation error
  • Dropping of Z-axis when enabling the drive
  • Wrong calculation of the modulo function
  • Explicit messaging – error when writing a CIP-object



Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive  CMMT-AS-C7-11A-P3-EP-S1 (8133356)
  • servo drive CMMT-AS-C12-11A-P3-EP-S1 (8133357)
V018.0.5
19/06/2020

Top downloads

Siemens function blocks Function blocks for the extended process data channel and the homing procedure with AC4 in TIA Portal.

Function blocks for different Siemens PLCs:
TIA Portal V16 and V15 to use with S7-1200 and S7-1500

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
  • servo drive CMMT-AS-C7-11A-P3-PN-S1 (8133352)
  • servo drive CMMT-AS-C12-11A-P3-PN-S1 (8133353)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
2.0
02/07/2020
Firmware Package Firmware CMMT-AS-...-EP (EtherNet/IP) & EDS Datei

Firmware and EtherNet/IP EDS file for the Servo Drive CMMT-AS-...-EP (EtherNet/IP)

 

New Features:

 

  • Homing without Power ON

 

Fixed Bugs:

 

  • Master / Slave jump in target position
  • Touch-probe position calculation error
  • Dropping of Z-axis when enabling the drive
  • Wrong calculation of the modulo function
  • Explicit messaging – error when writing a CIP-object



Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive  CMMT-AS-C7-11A-P3-EP-S1 (8133356)
  • servo drive CMMT-AS-C12-11A-P3-EP-S1 (8133357)
V018.0.5
19/06/2020
Firmware Package Firmware CMMT-AS-...-PN (PROFINET) & GSDML

Firmware and PROFINET GSDML data for the servo drive CMMT-AS-...-PN (PROFINET)

 

New Features:

 

  • Homing without Power ON
  • Commissioning mode via FB SinaPos
  • Festo device scan via PROFINET interface X19
  • Extended homing functions in PROFIdrive AC4

 

 

Fixed Bugs:

 

  • Master / Slave jump in target position
  • Touch-probe position calculation error
  • Dropping of Z-axis when enabling the drive
  • Wrong calculation of the modulo function

 

 

Supported systems:

  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
  • servo drive CMMT-AS-C7-11A-P3-PN-S1 (8133352)
  • servo drive CMMT-AS-C12-11A-P3-PN-S1 (8133353)
V018.0.5
19/06/2020
Assinar RSS