Support Portal

Seleccione uma das categorias à esquerda ou utilize o modo de pesquisa.

Busca

Cód. produto

Série

Cód. pedido

Mais atuais

Festo Automation Suite - Plug-in 28/09/2020 Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

Fixed Bugs:

  • Error when saving projects (V2.0) with trace settings (trigger type: Diagnostics trigger).
  • Trace overview page loading very slow if many trace results are recorded.

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
2.0.1.8
28/09/2020
PA-Toolkit: Library for CODESYS
PA-Toolkit: Library for CODESYS 23/09/2020 MTP compliant!

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Firmware 23/09/2020

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
1.2.2
22/09/2020

Top downloads

Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

Fixed Bugs:

  • Error when saving projects (V2.0) with trace settings (trigger type: Diagnostics trigger).
  • Trace overview page loading very slow if many trace results are recorded.

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
2.0.1.8
28/09/2020
Mass moment of inertia
Mass moment of inertia

Juggling pencils and calculators is now a thing of the past. Whether discs, cuboids, push-on flanges, grippers, etc: this tool does the job of calculating all mass moments of inertia for you. Just save, send or print – and you’re finished.

PA Toolkit
PA Toolkit Library for the CODESYS development environment

Supported systems:

  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
1.0.1.2
26/08/2020
Assinar RSS