Support Portal

Seleccione uma das categorias à esquerda ou utilize o modo de pesquisa.

Busca

Cód. produto

Série

Cód. pedido

Descrição Versão
FMT - Festo Maintenance Tool

The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Control block CPX-CEC (567346)
  • Control block CPX-FEC-1-IE (529041)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
4.21.210
11/03/2019
USB driver

USB driver for Festo CPX-USB-Adapter (NEFC-M12G5-0.3-U1G5) with hardware version >= HW 10.09 only.
WHQL certified by Microsoft.

Supported OS:
Windows 7/8/8.1/10 (32/64 Bit)

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Terminal CPX (197330)
6.7.3
19/05/2016
USB driver

USB driver for Festo CPX-USB-Adapter (NEFC-M12G5-0.3-U1G5) with hardware version >= HW 10.09. only.

WHQL certified by Microsoft.

Supported OS:

Windows XP/2003/Vista/Windows 7 (32/64 Bit).

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Terminal CPX (197330)
6.7
02/04/2015
USB driver

USB driver for Festo CPX-USB-Adapter of the first generation (NEFC-M12G5-0.3-U1G5) HW 09.06 - HW 05.09 for Windows 2000/XP/Vista (32 Bit)

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
Assinar RSS
Informações detalhadas sobre o produto (p.ex. suporte CAD e especificações técnicas) podem ser obtidas usando a busca por código do produto ou código para pedido.
Se não estiverem disponíveis, utilize a opção Seleção de produtos no catálogo.