Support Portal

Seleccione uma das categorias à esquerda ou utilize o modo de pesquisa.

Busca

Cód. produto

Série

Cód. pedido

Descrição
Air-flow analyser SFGA
Air-flow analyser SFGA Efficient measurement and analysis

The ready-to-install analysis case can be used straightaway and includes everything you need for efficiently and flexibly measuring compressed air consumption and flow rates in your system.

Ready-to-install solutions: Cartridge solutions
Ready-to-install solutions: Cartridge solutions
Ready-to-install solutions: Sheet-metal structures and special housings
Ready-to-install solutions: Sheet-metal structures and special housings
Ready-to-install solutions: Control cabinets
Ready-to-install solutions: Control cabinets
Ready-to-install solutions: Mounting plates
Ready-to-install solutions: Mounting plates
Ready-to-install solutions: Sub-assemblies
Ready-to-install solutions: Sub-assemblies

The Festo product portfolio includes around 30,000 individual components,

which can be preassembled to create a sub-assembly based on their function. Accessories such as fittings and connections can also be assembled on the unit. The sub-assembly can thus be installed directly in the system or in the higher-level system as a ready-to-install subsystem.

Sistemas de manipulação
Sistemas de manipulação Handling Guide Online
Your route to the right handling system (overview)
Your route to the right handling system (overview) The right handling system in just minutes - with the Handling Guide Online

Configure and order your standard handling system in record time with the new online tool "Handling Guide Online".

Customer-specific solutions
Customer-specific solutions Where the customer is the main point of focus, tailor-made services evolve.

Festo knows your processes and the problems you face, for this reason has developed a sophisticated range of products and services based on this knowledge, optimally designed to meet the needs of our customers.

All in all, excellent know-how for maximum productivity through tailor-made value creation.

Ready-to-install solutions
Ready-to-install solutions Fast, efficient, economical

Speed up your automation, from design to operation. With ready-to-install solutions:

Control cabinets, mounting plates, product modules, integration solutions, handling systems with suitable control cabinet, hall and robot installation plates

Ready-to-install solutions: Integrated solutions
Ready-to-install solutions: Integrated solutions
Customised valve terminals
Customised valve terminals Custom-made

Ready-to-install, 100 % tested and adapted exactly to your application: with customised valve terminals from Festo, you too can benefit from a whole range of advantages such as time savings, increased process reliability with reduced process costs and a focus on your core business.

Festo integration technology
Festo integration technology Tubeless

Integration technology - system solutions with maximum performance and minimum dimensions. Ideal wherever a compact, clean design or quick installation and maintenance are required.

Festo commissioning support service for axis systems
Festo commissioning support service for axis systems For maximum system performance.

Having our specialists commission your axis systems brings a variety of advantages – it is fast, reliable and ensures that everything matches together perfectly. This guarantees the harmonious interaction between your axis systems and your production line

Festo Easy Assembly Service
Festo Easy Assembly Service Pre-assembled components as module

Save time and money in your assembly process with kits and subassemblies from Festo. One order, one position, one delivery, one package ready for assembly. Clear advantages in regard to savings in assembly time, purchasing, logistics, and documentation. For maximum peace of mind – guaranteed components and functionality.

 

Special Applications Guide
Special Applications Guide Finding the right solution together to increase the productivity of our customers.

Can't find the pneumatic drive you need in our catalogue? We can offer you customised components that are tailored to your specific requirements – from minor product modifications to complete new product developments.

The dock “thinks” for itself
The dock “thinks” for itself Decentralised Control in Bulk Material Handling

The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations

and the release of dusts can occur. AZO CleanDock prevents this

problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.

Higher productivity for your tire production
Higher productivity for your tire production When the rubber hits the road.

In tire production, every second and every kilowatt counts. Discover how you can become faster and more efficient in all areas with solutions from Festo, including through clever retrofitting.

Official Partner: our common route towards greater success
Official Partner: our common route towards greater success

There are lots of good reasons to become a Festo

Official Partner. Find out the benefits of this

partnership for you and your customers!

Official Partner Package – our special offer for you
Official Partner Package – our special offer for you Benefit package for Official Partners

Marketing and local representation are becoming more and more

important in making a brand attractive to customers. That is why we

have developed a comprehensive package of benefits for you as an

Official Partner of Festo.

Success Story "Water's long journey"
Success Story "Water's long journey" Automation in one of the most modern water treatment plants in Europe
Eye surgery - BYTEC Medizintechnik
Eye surgery - BYTEC Medizintechnik Detailed user report

Nowadays, cataract surgery is a routine procedure. But this is only possible because companies like BYTEC Medizintechnik develop devices that enable eye surgeons to carry out operations accurately, error-free and in accordance with their own personal requirements. Piezo, proportional and fast-switching valves from Festo, designed in the form of a control block, allow the necessary rapid incisions to be made.

LifeTech - Technology for Life Sciences
LifeTech - Technology for Life Sciences Components for medical technology and laboratory automation

The healthcare sector worldwide is facing ever greater challenges – challenges that could also be addressed by industrial automation. Festo’s LifeTech division offers forward-looking answers as well as innovative solutions for medical technology and laboratory automation. Festo supports systems and equipment manufacturers by combining top quality with maximum efficiency in components and custom-specific solutions.

MCS - Multi Carrier System
MCS - Multi Carrier System Maximum machine flexibility

With the innovative Multi-Carrier-System MCS, a joint development by Festo and Siemens, you are on the right track. The modular transport system can be integrated as appropriate into existing intralogistics and thus complement and in some cases replace classic transport solutions.

Automation of rainwater overflow basins
Automation of rainwater overflow basins Intelligent automation of rainwater overflow basins according to your individual requirements
Energy efficiency@Festo
Energy efficiency@Festo
Assinar RSS