Support Portal

Seleccione uma das categorias à esquerda ou utilize o modo de pesquisa.

Busca

Cód. produto

Série

Cód. pedido

Descrição
CPX
CPX
Maximum productivity: Terminal CPX.
Maximum productivity: Terminal CPX. Automation platform

CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.

Poster: Your partner for process automation
Poster: Your partner for process automation
Electric Automation - Product overview
Electric Automation - Product overview Seamless connectivity from the workpiece to the cloud!

A perfect fit of controllers, servo drives and mechanics – thanks
to quick configuration with PositioningDrives and commissioning with just a few clicks with the Festo Automation Suite.

CPX terminal - PROFINET bus interface
CPX terminal - PROFINET bus interface CPX-FB43, CPX-M-FB44/45

Seamless connectivity!

PROFINET, the world’s leading Ethernet-based protocol for industrial automation, offers you direct access and seamless connectivity from the management level to the field level. The new bus interfaces FB43/44/45 of the automation platform CPX are equipped with the latest hardware and software chip technology and are fully compatible with the predecessor series FB3x.

White paper: Automating on/off process valves
White paper: Automating on/off process valves A comparison of actuation methods for pneumatic actuators

On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:

• Required hardware/components and the installation

effort involved

• Investment costs

• Potential for compressed air savings and increased

energy efficiency

• Diagnostic and maintenance options

• Potential for function integration

• Possible applications in safety-related circuits

• Possible applications in potentially explosive areas

Fibre balls in the fight against micropollutants
Fibre balls in the fight against micropollutants Festo is automating the world’s first plant featuring Fuzzy Filters® for removing microplastics and medication

Each year, 8,000 tons of pharmaceutical products and 10 tons of microplastics alone end up in Germany’s largest river, the Rhine. Conventional wastewater treatment plants will always struggle to deal with such large quantities of micropollutants. That is why the town of Barntrup in the German state of North Rhine-Westphalia added a purification stage for micropollutants to its wastewater treatment plant – a world first using Fuzzy Filters® from Bosman and automated with pneumatics from Festo.

The dock “thinks” for itself
The dock “thinks” for itself Decentralised Control in Bulk Material Handling

The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations

and the release of dusts can occur. AZO CleanDock prevents this

problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.

Automation solutions for fingerboards in the Oil and Gas industry
Automation solutions for fingerboards in the Oil and Gas industry

Very few environments are as demanding as those on an oil rig. Materials are stressed and corrosion is promoted by water, salt and wind, as well as extreme weather fluctuation. The highly innovative Festo Motion Terminal as well as the state of the art valve terminal VTUG combined with our control cabinets offer reliable and steady solutions for automation of fingerboards under these harsh conditions.

All set for automation with IO-Link
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Visão Geral de Válvulas e Terminais de Válvulas
Visão Geral de Válvulas e Terminais de Válvulas

Todas as válvulas Festo em um único lugar
De válvulas individuais à plataformas de automação

Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

Automação com integração de funções- CPX MPA / VTSA
Automação com integração de funções- CPX MPA / VTSA

Módulos elétricos e pneumáticos para terminal de válvulas CPX/MPA - VTSA

White paper: Plants based on the Lego principle
White paper: Plants based on the Lego principle Modular automation with valve terminals

Smaller batches and different types of product in the same plant – these are the market demands to which more and more manufacturers in

the process industries need to adjust. The answer is plants based on the “Lego principle”. Users can add modules or switch them off in line

with requirements. But this is only possible with modular automation.

Animation CPX Terminal
Animation CPX Terminal
Conceito de automação pneumática
Conceito de automação pneumática Uma comparação entre um terminal de válvulas e válvulas avulsas

Válvulas avulsas ou terminal de válvulas para controle de equipamentos automatizados pneumáticos? Quais são as diferenças técnicas e econômicas entre elas? Uma comparação de preços entre as duas opções. Quais são as diferenças durante o comissionamento? Quais são as possibilidades de diagnóstico em terminais de válvulas para a redução de períodos de parada não planejados? Essas questões serão abordadas pelo presente documento.

Servopneumatics
Servopneumatics When is it right to use servopneumatics? Your application decides!

The Festo product range, from controllers to drives, makes it extremely easy to implement servopneumatic systems. It is also perfect for integration into the CPX environment with universal fieldbus connection.

Integrated Controller CPX-CEC A smart automation solution for drinking water treatment

Complete automated sandfiltration unit for maximum safety and reduced energy consumption – in case of emergency even without power supply.

Independent platform from control to the front end
Independent platform from control to the front end
Info ISO valve terminal VTSA – maximum functionality
Info ISO valve terminal VTSA – maximum functionality Strong fl ow rate!

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

Highlights 2021
Highlights 2021 Innovations for greater productivity

Whether LifeTech, energy efficiency, digitalisation, electric automation or process automation, Highlights 2021 once again brings together all the trends in automation for your industry.

Southeast Asia Selected Products
Southeast Asia Selected Products
Process Automation – Products & Services Offer
Process Automation – Products & Services Offer Product range for process automation

For years, Festo has been developing process automation solutions for a broad range of industry sectors. By transferring our experience from one industry to another, we take advantage of valuable synergies and create economies of scale.

The Festo core product range
The Festo core product range Simply part of the solution
Products for Your Everyday Automation Needs
Products for Your Everyday Automation Needs

Festo quality at attractive prices covering your standard automation tasks.

PA-Toolkit: Library for CODESYS
PA-Toolkit: Library for CODESYS MTP compliant!

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Poder e resistência em ação
Poder e resistência em ação Atuador linear DFPL para a indústria com ambientes altamente agressivos

 

Os novos atuadores de grandes dimensões DFPL são poderosos, econômicos e consolidados tecnicamente.

 

Textile industry
Textile industry

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Integrated control cabinet solutions with CPX-E and VTUG
Integrated control cabinet solutions with CPX-E and VTUG Smart combination!

An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.

Mostrar 19 mais resultados ...
Assinar RSS