F-EX

Certificado F-EX
Ex-protection - Declaration

Disponível desde:
18/07/2016

Associated products

  • Adapter NPFV-AF-G14-G14-MF (563398)
  • Adapter NPFV-AF-G14-N14-MF (563397)
  • Adapter NPFV-AF-N14-N14-MF (4727333)
  • Exhaust protection VABD-D3-SN-G14 (563400)
  • Exhaust protection VABD-D3-SN-N12 (3535104)
  • Manual override VAOH-MB-S7-S13 (3580654)
  • Manual override VAOH-S8 (563402)
  • Mounting bracket VAME-S7-Y (563403)
  • Mounting plate VAME-S7-P (563399)
  • Mounting plate VAME-S7-P-N-V14-A (3581412)
  • Sub-base VABS-S7-BE-B-G14-V14-A (2999476)
  • Sub-base VABS-S7-BE-B-N14-V14-A (4727328)
  • Sub-base VABS-S7-RB-B-G14-V14-A (3580505)
  • Sub-base VABS-S7-RB-B-N14-V14-A (4727331)
  • Sub-base VABS-S7-S-G14 (563396)
  • Throttle plate VABF-S7-F1B1P2-F (563395)
  • Throttle plate VABF-S7-F1B5P1-F (563401)
  • Valve VOFC-L- (3344863)
  • Valve VOFC-L-B52-FG14-F19 (4514929)
  • Valve VOFC-L-B52-FG14-F19A (4514930)
  • Valve VOFC-L-B52-G14-F19 (4514927)
  • Valve VOFC-L-B52-G14-F19A (4514928)
  • Valve VOFC-L-M52-M-FG14-F19 (4514923)
  • Valve VOFC-L-M52-M-FG14-F19A (4514924)
  • Valve VOFC-L-M52-M-G14-F19 (4514925)
  • Valve VOFC-L-M52-M-G14-F19A (4514926)
  • Valve VOFC-LT-M32C- (2868687)
  • Valve VOFC-LT-M32C-MC-FG13-F19 (4527268)
  • Valve VOFC-LT-M32C-MC-FG13-F19A (4527269)
  • Valve VOFC-LT-M32C-MC-FGP14-F19 (4514744)
  • Valve VOFC-LT-M32C-MC-FGP14-F19A (4514745)
  • Valve VOFC-LT-M32C-MC-G12-F19 (4514748)
  • Valve VOFC-LT-M32C-MC-G12-F19A (4514749)
  • Valve VOFC-LT-M32C-MC-G14-F19 (4514740)
  • Valve VOFC-LT-M32C-MC-G14-F19A (4514741)
  • Valve VOFC-LT-M32C-MC-N14-F19 (4514742)
  • Valve VOFC-LT-M32C-MC-N14-F19A (4514743)
  • Valve VOFC-LT-M32C-M-FG12-F19 (4514746)
  • Valve VOFC-LT-M32C-M-FG12-F19A (4514747)
  • Valve VOFC-LT-M32C-M-FG14-F19 (4514738)
  • Valve VOFC-LT-M32C-M-FG14-F19A (4514739)
  • Valve VOFD-L100T- (2964753)
  • Valve VOFD-L35T- (2956784)
  • Valve VOFD-L50T- (3212962)
  • Valve VOFD-L50T-M32-MN-FG14-10-F10 (4514999)
  • Valve VOFD-L50T-M32-MN-FGP14-10-F10 (4515000)
  • Valve VOFD-L50T-M32-MN-G14-10-F10 (4514997)
  • Valve VOFD-L50T-M32-MN-G14-10-R1-F10 (4515019)
  • Valve VOFD-L50T-M32-MN-N14-10-F10 (4514998)
  • Valve VOFD-L50T-M32-MN-N14-10-R1-F10 (4515018)
Versão / Data ende
18/07/2016 - 31/12/9999
4970166
4970166