Support Portal

Seleccione uma das categorias à esquerda ou utilize o modo de pesquisa.

Busca

Cód. produto

Série

Cód. pedido

Descrição
Partner to the Process Industry Potable water plants
Partner to the Process Industry Potable water plants
Quickstepper FSS-12-C
Quickstepper FSS-12-C
Media separated solenoid valve VYKA
Media separated solenoid valve VYKA Extremely precise!

Whether dosing or operation with continuous flows is what’s needed,

with the media separated solenoid valve VYKA you can do both!

This powerhouse allows you to dose very small quantities with very

compact dimensions.

Miniature valves VOVK
Miniature valves VOVK Only 5.9 mm wide

Extremely slim and small yet high performing, with a pressure range of up to 7 bar or down to 0.9 bar under vacuum: ideal if you want to operate a large number of switching valves next to each other in a small space. The 3/2-way NC valve with a flow rate of up to 5.8 l/min can also be expanded to a valve terminal with up to 20 positions.

Highlights 2020
Highlights 2020 Digitalisation – the key to increased productivity

With this issue of Highlights 2020, you are holding a kind of compass

in your hand. It will show you where the path with Festo might take

you this year.

You will see the first results in our core product range. Numerous new

components like the mini slide DGST or the compact cylinder ADN-S

are useful additions to the portfolio.

A central theme for us is connectivity at all possible levels:

mechanical, electrical and software.

PSI_148_3_DACS_en_V02
PSI_148_3_DACS_en_V02 Holding brake DACS / Cylinder with holding brake DFLC/DFLG

From 100 to zero in the shortest possible time thanks to the operating

mode of this holding brake, which enables braking procedures

especially for safety applications. As soon as a signal is received,

the through piston rod comes to a halt, despite the load and full

speed.

The Festo Core Product Range
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

The Festo Core Product Range
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

Valve control module VAEM
Valve control module VAEM Precise switching of soenoid valves

The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high preci­sion, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.

Textile industry
Textile industry

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Product flyer for automotiv industry
Product flyer for automotiv industry Two Pager

Automation solutions for the automotive

and Tier 1 supplier industry

Automation components for use in the food and beverage industry
Automation components for use in the food and beverage industry Automation in challenging environments
Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Product Overview
Product Overview
Worldwide always in stock: the Festo core product range for automation
Worldwide always in stock: the Festo core product range for automation The stars of pneumatics
Operating conditions and standards in pneumatics
Operating conditions and standards in pneumatics
Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Media valve series VODA
Media valve series VODA From the individual component to the integration solution

Ideal for laboratory analysis of clinical sample preparations, using highly integrated fluid technology from Festo. Sophisticated technology, advanced control electronics with maximum manufacturing precision together guarantee precise metering results from Festo liquid handling solutions.

Low Demand Mode
Low Demand Mode Technical Report VI/2016

Summary:

This technical report indicates that the most valves should be operated in high demand mode according to IEC 61508.

Information Forced Dynamization Valves
Information Forced Dynamization Valves Technical Report V/2016

Summary:

For valves is the value “forced dynamization” defined. This technical report explains the background for this definition and gives recommendations for the application of valves which are not switched over a longer time period.

Visao Geral de Valvulas e Terminais de Valvulas
Visao Geral de Valvulas e Terminais de Valvulas
Poster Mailing: Stars of Pneumatics
Poster Mailing: Stars of Pneumatics What your machines want!

Making automation systems more productive – not a problem with our star products, every single one shines it its own field: cylinders, drives, valves, sensors, accessories, tubing and fittings and ser vice units.They are cost-effective, work together perfectly and are guaranteed to drive your machinery’s productivity.

Valves
Valves
What must be taken into account when using Festo products?
What must be taken into account when using Festo products?
Waste management instructions
Waste management instructions
Assinar RSS