Festo Media Service

Please select a category on the left or use the search.

Caption Download
First turnkey IoT solution
CPX-IoT-Gateway Secure connection to the Festo Cloud and exclusive access to individual digitalisation: the IoT gateway CPX-IoT. (Photo: Festo AG & Co. KG)
First turnkey IoT solution
Portrait Michael Hoffmeister “Festo is working closely with other companies in the German Electrical and Electronic Manufacturers’ Association and on the Platform Industry 4.0 project to create a common reference architecture,” explains Dr Michael Hoffmeister, Management Expert at Festo in the newly founded Digital Business section. (Photos: Festo AG & Co. KG)
First turnkey IoT solution
YXMx Kinematics with controller, software packages for motion tasks and condition monitoring, and an app for cloud-based visualisation: the modular positioning platform YXMx from Festo. (Photos: Festo AG & Co. KG)
Revolution in automation
Revolution in automation
Revolution in automation
Gentle transport without contact
ATBT 1 The air cushion plate ATBT from Festo for gentle and contactless transporting of flat panel displays and photovoltaic substrates, not to mention cell packs for electromobility. (Photos: Festo AG & Co. KG)
Gentle transport without contact
ATBT 2 The air cushion plate ATBT from Festo for gentle and contactless transporting of flat panel displays and photovoltaic substrates, not to mention cell packs for electromobility. (Photos: Festo AG & Co. KG)
Contactless high-speed handling now twice as fast
H-Portal 1 Contactless high-speed handling: the Cartesian high-speed H-gantry for photovoltaic applications beats all speed records. It is 30 percent faster than any conventional Cartesian handling system while the initial costs are comparable. (Photo: Festo AG & Co. KG)
Contactless high-speed handling now twice as fast
H-Portal 2 The innovative 3D/planar surface gantry covers a rectangular working area that is significantly larger than that of robot systems with delta kinematics, which can only work in round or kidney-shaped areas. (Photo: Festo AG & Co. KG)
Contactless high-speed handling now twice as fast
Double H-gantry Double H-gantry: the intelligent mechanical and control-specific combination of two gantries enables the throughput to be increased up to 6000 wafers per hour. (Photo: Festo AG & Co. KG)
Contactless high-speed handling now twice as fast
OGGB Contactless gripping: the rotary lifting module accelerates at 20 m/s² to a speed of 1.5 m/s. The Bernoulli vacuum gripper OGGB is the ideal solution at the front-end of the rotary lifting module for handling solar modules or other fragile workpieces. (Photo: Festo AG & Co. KG)
Contactless high-speed handling now twice as fast
Rotary Lifting Module Contactless gripping: the rotary lifting module accelerates at 20 m/s² to a speed of 1.5 m/s. The Bernoulli vacuum gripper OGGB is the ideal solution at the front-end of the rotary lifting module for handling solar modules or other fragile workpieces. (Photo: Festo AG & Co. KG)
A real alternative to clean room robots
Sliding Fork Unit 1 Ideal in high vacuum operation for the coating of glass plates: the infinitely variable telescopic handling unit "sliding fork" – the low-cost alternative to clean room robots. (Photos: Festo AG &Co. KG)
A real alternative to clean room robots
Sliding Fork Unit 2 Ideal in high vacuum operation for the coating of glass plates: the infinitely variable telescopic handling unit "sliding fork" – the low-cost alternative to clean room robots. (Photos: Festo AG &Co. KG)
A real alternative to clean room robots
Sliding Fork Unit 3 Perfectly designed for the conditions in the process chambers: the sliding fork unit from Festo has an installation space which corresponds to the workpiece size. (Photo: Festo AG & Co. KG)
A real alternative to clean room robots
Sliding Fork Unit 4 Sliding fork unit from Festo: atmospheric box (ATM) encapsulated against vacuum, for electric motor, gear unit, and vacuum rotary union (spindle bearing). (Photo: Festo AG & Co. KG)
Gentle transport without contact
PVSEC 0312 ATBT 1 The air bearing ATBT from Festo for gentle and contactless transporting of flat panel displays and photovoltaic substrates, not to mention cell packs for electromobility. (Photos: Festo)
Gentle transport without contact
PVSEC 0312 ATBT 2 The air bearing ATBT from Festo for gentle and contactless transporting of flat panel displays and photovoltaic substrates, not to mention cell packs for electromobility. (Photos: Festo)
Contactless, high-speed handling unit
PVSEC 0112 H-Portal 1 Contactless high-speed handling: the Cartesian high-speed H-gantry for photovoltaic applications beats all speed records. It is 30 percent faster than any conventional Cartesian handling system while procurement costs are comparable. (Photo: Festo)
Contactless, high-speed handling unit
PVSEC 0112 H-Portal 2 The innovative three-dimensional/planar surface gantry covers a much larger, square-shaped working space than robotic systems using delta kinematics, which can only operate in round or kidney-shaped spaces. (Photo: Festo)
Contactless, high-speed handling unit
PVSEC 0112 H-Portal 3 Contactless gripping system: the linear-rotary module accelerates at 20 m/s² to a speed of 1.5 m/s. The Bernoulli vacuum gripper is the ideal solution at the front-end of the linear-rotary module for handling solar modules or other fragile workpieces. (Photos: Festo)
Contactless, high-speed handling unit
PVSEC 0112 H-Portal 4 Contactless gripping system: the linear-rotary module accelerates at 20 m/s² to a speed of 1.5 m/s. The Bernoulli vacuum gripper is the ideal solution at the front-end of the linear-rotary module for handling solar modules or other fragile workpieces. (Photos: Festo)
Fast, low-contact gripping
Motek 0212 OGGB 1 The low-contact gripper OGGB based on the Bernoulli principle. (Photos: Festo)
Fast, low-contact gripping
Motek 0212 OGGB 2 The low-contact gripper OGGB based on the Bernoulli principle. (Photos: Festo)
Two ways, one drive
Festo press photo HM 0311 ELGG 1 Toothed belt axis ELGG: quick and cost-effective thanks to bi-parting slides. (Photo: Festo)
Speed up your design process
Festo press photo ELGA 1 Speed up your design process: the toothed belt axis ELGA-TB-G speeds up the design process and delivers feed forces of up to 1,500 N, maximum acceleration of 50 m/s² and speeds of up to 5 m/s. (Photo: Festo)