Портал технической поддержки

Выберите категорию из списка слева или воспользуйтесь поиском.

Поиск

Номер части

Серия

Код для заказа

Описание
Projects - User guide
Projects - User guide

Festo Projects is a cloud-based web application for the administration of components in machines and their life-cycle-management in the field of automation technology. Furthermore, Projects functions as a centralized col-laboration platform which enables an efficient cooperation throughout different departments and companies. Festo provides the user with relevant and configuration-specific engineering information. Thus, Projects also acts as a centralized data storage for automation projects, which contain detailed and structured information.

YJKP
YJKP
Smartenance
Smartenance keeps maintenance simple!

Smartenance lets you schedule autonomous maintenance tasks, report faults on the move and document your measures. Use the Smartenance app on your smartphone and tablet to perform maintenance tasks on the machine, and the Smartenance web app to manage the tasks on a PC.

Adaptive shape gripper DHEF Gentle gripping

It was inspired by nature. Nature has come up with a solution with

which very different objects of prey can be grasped using just a single

principle. This principle can now also be used on your factory

floor and for your applications.

Festo DGTZ PSI EN142458
Festo DGTZ PSI EN142458 Compact and durable

Increasing our customers’ productivity is a clear objective of Festo as

a company. You told us where your pinch points are. As a solution

to meet your requirements, we have developed the space-optimised

twin cylinder DGTZ.

Compact cylinder ADN-…-C (ISO),
Compact cylinder ADN-…-C (ISO), Newly designed output

When space is tight, when saving every gram counts and when only

the most essential features are required, the ADN-...C is the perfect

fit. Its sturdy design to ISO and more than 350 variants in a wide

range of sizes, lengths and cushioning options make it an extremely

attractive option for many applications.

Round cylinders DSNU-S-..., DSNU-...
Round cylinders DSNU-S-..., DSNU-... Space savers - Ideal for small spaces

ISO standards-based DSNU or the smaller and even slimmer DSNU-S?

The round cylinder DSNU is always a solid choice when it comes

to performance and compact dimensions. Its universal variants make

it ideal in applications where low friction, chemical resistance or

corrosion resistance are required.

Highlights 2020
Highlights 2020 Digitalisation – the key to increased productivity

With this issue of Highlights 2020, you are holding a kind of compass
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
PSI_148_3_DACS_en_V02
PSI_148_3_DACS_en_V02 Holding brake DACS / Cylinder with holding brake DFLC/DFLG

From 100 to zero in the shortest possible time thanks to the operating

mode of this holding brake, which enables braking procedures

especially for safety applications. As soon as a signal is received,

the through piston rod comes to a halt, despite the load and full

speed.
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
PSI 902.11 Dashboards en
PSI 902.11 Dashboards en Well informed

Festo Dashboards provides you with process transparency and status information over the entire lifecycle of your system. You can see at a glance the asset data, specific information for preventive maintenance, diagnostic functions and errors in plain text. This makes process data analysis and troubleshooting easier.

PSI 902.12: Projects
PSI 902.12: Projects Networked and clear!

With the cloud-based web application Projects, you can centrally manage all your machine and system components as well as their lifecycle! Your assets are organised intuitively and clearly according to the relationships between control system, fieldbus and components. Projects facilitates collaboration across departments and company boundaries as you can simply invite other participants to your project via e-mail.

Electronic proximity switch SDBT-MSX
Electronic proximity switch SDBT-MSX Extremely easy commissioning with Auto teach-in

The first proximity switch with automatic switching point setting

makes commissioning easier than ever before. With its detection

range of 20 mm, it is easy and reliable to install, especially in appli

cations

where mounting is difficult. SDBT-MSX is ideal for all standard

applications, especially in factory automation and the electronics

industry/small parts handling.

Adaptive shape gripper DHEF
Adaptive shape gripper DHEF Gentle gripping

It was inspired by nature. Nature has come up with a solution with

which very different objects of prey can be grasped using just a single

principle. This principle can now also be used on your factory

floor and for your applications.

Электрические линейные приводы и мехатроника
Электрические линейные приводы и мехатроника Движение без компромиссов

Положитесь на партнера, который имеет многолетний опыт в линейном перемещении, будь то пневматика или электромеханика. И не
рассчитывайте на меньшее, чем полностью укомплектованный узел, состоящий из исполнительной механики, системы управления
перемещением и программного обеспечения.

Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Product Overview
Product Overview
Worldwide always in stock: the Festo core product range for automation
Worldwide always in stock: the Festo core product range for automation The stars of pneumatics
Краткий каталог продукции
Краткий каталог продукции Пневматические и электромеханические средства автоматизации

Пневматические приводы
Сервопневматические системы позиционирования
Электромеханические приводы
Двигатели и контроллеры
Захваты
Системы перемещения
Вакуумные устройства
Распределители
Пневмоострова
Датчики
Системы обработки изображений
Подготовка сжатого воздуха
Пневматические соединения
Электрические соединения
Средства управления и программное обеспечение
Другие пневматические устройства
Автоматизация непрерывных процессов
Готовые к монтажу решения
Функционально-ориентированные системы
Услуги

Operating conditions and standards in pneumatics
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Подписаться на RSS
При использовании поиска Вы можете получить детальную информацию о продукте (например, CAD и технические данные) с номером детали или кодом заказа.
, Если они не доступны, используйте функцию Выбор продукции в каталоге.