Портал технической поддержки

Выберите категорию из списка слева или воспользуйтесь поиском.

Поиск

Номер части

Серия

Код для заказа

Последнее

MPA-RU
Документация MPA-RU 30.01.2019 Assembly - Valve terminal

Сопутствующие продукты

  • Valve terminal MPA-ASI-VI (546279)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal MPA-MPM-VI (539105)
  • Valve terminal VMPAL-MP-DL-001 (574006)
CPX-MPA-RU
Документация CPX-MPA-RU 30.01.2019 Assembly - Terminal - Valve terminal

Сопутствующие продукты

  • Control System YCCP (8061000)
  • Valve terminal MPA-CPI-VI (546280)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VMPAL-MP-DL-001 (574006)
MPAL-VI-RU
Инструкция MPAL-VI-RU 26.09.2017 Description - Valve terminal

Сопутствующие продукты

  • Description MPAL-VI-DE (556353)
  • Description MPAL-VI-EN (556354)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VMPAL-MP-DL-001 (574006)

Популярные материалы для загрузки

Valve terminal MPA – 3 variants, 3 x excellent
Valve terminal MPA – 3 variants, 3 x excellent Highly communicative!

Maximum function integration, many electrical connection options,

multi-pin plug, Festo I-Port, fi eldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

  • New: MPA-C – hygienic
  • MPA-L – highly modular
  • MPA-S – communicative and with many functions

 

White Paper: Quality and an attractive price - The right way to buy valves/valve terminals -
White Paper: Quality and an attractive price - The right way to buy valves/valve terminals -

The global market for valves and valve terminals today is so large that it is almost impossible to maintain an overview. Often, price seems the only buying criterion. But it pays to look more closely, particularly with regard to higher productivity and process reliability. Users of Festo's attractively priced and long-lasting high-quality valves benefit in tough everyday practical applications from the meticulous development processes, including numerous simulation tests and the correct choice of technologies and materials.

 

 This White Paper provides information on:

 

  • Care pays for itself: the development process of valves and valve terminals
  • Caution: not all manufacturer data is comparable 1 to 1!
  • Small differences with a great impact: how to choose the right valves/valve terminals

 

Product video: VTUG-plug and MPA-L
Product video: VTUG-plug and MPA-L 2012; EN, 2.15 min MP4

Cost-optimised valve terminals VTUG plug-in and MPA-L are now providing us with an extensive offer for less complicated machine concepts.

VTUG plug-in: a small, clever valve terminal with a great price-performance ratio. MPA-L: cost-effective and highly modular. New bus node CTEU for easy and modular fieldbus technology

Подписаться на RSS
При использовании поиска Вы можете получить детальную информацию о продукте (например, CAD и технические данные) с номером детали или кодом заказа.
, Если они не доступны, используйте функцию Выбор продукции в каталоге.