Заголовок :
Servopneumatics
Описание:
Mode of operation Compressed air is guided into a cylinder. The compressed air displaces the piston in the cylinder A linear position encoder is installed parallel to the cylinder, and pressure sensors are installed in the two cylinder chambers. ...
Тип документа:
Экспертные знания
Заголовок Версия
Servopneumatics
Servopneumatik