2/2-way proportional valve VEAE with piezo technology
Заголовок :
2/2-way proportional valve VEAE with piezo technology
Подзаголовок:
High flow rate, suitable for oxygen
Описание:

 

Small, lightweight, quiet, no self-heating, extremely low power consumption and yet a high flow rate of up to 100 l/min – that sums up the piezo proportional valve VEAE. It is ideal for battery-operated, portable medical devices such as ventilators.

Тип документа:
Краткая информация о продукте
Заголовок Версия
2/2-way proportional valve VEAE with piezo technology
2/2-way proportional valve VEAE with piezo technology
2/2-Wege-Proportionalventil VEAE mit Piezotechnologie
2/2-Wege-Proportionalventil VEAE mit Piezotechnologie
Válvula distribuidora proporcional de 2/2 vías VEAE con piezotecnología
Válvula distribuidora proporcional de 2/2 vías VEAE con piezotecnología
两位两通比例压电阀 VEAE
两位两通比例压电阀 VEAE