2/2-way proportional valve VPWS
Заголовок :
2/2-way proportional valve VPWS
Подзаголовок:
Lightweight and compact, large flow rate
Описание:

The compact design and high flow rate of the proportional solenoid valve VPWS make it the optimal choice for use in medical technology. It is also suitable for other application areas and industry segments in which gas flows of 5 l/min to 500 l/min at up to 6 bar have to be regulated.

 

Тип документа:
Краткая информация о продукте
Заголовок Версия
2/2-way proportional valve VPWS
2/2-way proportional valve VPWS
2/2-Wege-Proportionalventil VPWS
2/2-Wege-Proportionalventil VPWS
Válvula distribuidora proporcional de 2/2 vías VPWS
Válvula distribuidora proporcional de 2/2 vías VPWS
两位两通比例阀 VPWS
两位两通比例阀 VPWS