Описание:
The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high precision, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.