PSI_148_3_DACS_en_V02
Заголовок :
PSI_148_3_DACS_en_V02
Подзаголовок:
Holding brake DACS / Cylinder with holding brake DFLC/DFLG
Описание:

From 100 to zero in the shortest possible time thanks to the operating

mode of this holding brake, which enables braking procedures

especially for safety applications. As soon as a signal is received,

the through piston rod comes to a halt, despite the load and full

speed.

Тип документа:
Краткая информация о продукте Holding brake
Заголовок Версия
PSI_148_3_DACS_en_V02
PSI_148_3_DACS_en_V02
PSI_148_3_DACS_de_V04
PSI_148_3_DACS_de_V04
PSI_148_3_DACS_es_V01
PSI_148_3_DACS_es_V01