Портал технической поддержки

Выберите категорию из списка слева или воспользуйтесь поиском.

Поиск

Номер части

Серия

Код для заказа

Описание
Decentralised remote I/O system CPX-AP-I
Decentralised remote I/O system CPX-AP-I Connectivity in real time

The new I/O system in IP65/IP67 enables powerful I/O modules and existing valve terminal interfaces to be integrated in the most important host systems. Based on the innovative AP system communication from Festo, CPX-AP-I ensures continuous communication from the workpiece to the cloud – tailored to your needs!

Maximum productivity: Terminal CPX
Maximum productivity: Terminal CPX
Modular control system CPX-E
Modular control system CPX-E Powerful!

Designed as an EtherCAT® master controller and motion controller
with protection to IP20, the powerful automation system CPX-E for
factory and process automation with NE21-specific certifications is
becoming the central control system for handling technology. Several
bus modules are available for the configuration as a compact and
low-cost remote I/O.

Adaptive shape gripper DHEF Gentle gripping

It was inspired by nature. Nature has come up with a solution with

which very different objects of prey can be grasped using just a single

principle. This principle can now also be used on your factory

floor and for your applications.

Festo DGTZ PSI EN142458
Festo DGTZ PSI EN142458 Compact and durable

Increasing our customers’ productivity is a clear objective of Festo as

a company. You told us where your pinch points are. As a solution

to meet your requirements, we have developed the space-optimised

twin cylinder DGTZ.

Compact cylinder ADN-…-C (ISO),
Compact cylinder ADN-…-C (ISO), Newly designed output

When space is tight, when saving every gram counts and when only

the most essential features are required, the ADN-...C is the perfect

fit. Its sturdy design to ISO and more than 350 variants in a wide

range of sizes, lengths and cushioning options make it an extremely

attractive option for many applications.

Round cylinders DSNU-S-..., DSNU-...
Round cylinders DSNU-S-..., DSNU-... Space savers - Ideal for small spaces

ISO standards-based DSNU or the smaller and even slimmer DSNU-S?

The round cylinder DSNU is always a solid choice when it comes

to performance and compact dimensions. Its universal variants make

it ideal in applications where low friction, chemical resistance or

corrosion resistance are required.

Press article CEE September 2019 IO-Link
Press article CEE September 2019 IO-Link Connectivity in real-time

 

IO Link, and the Automation Platform Network - when a combination of networks becomes attractive

It is critical that suppliers of remote I/O systems can connect to the most important networks used in industry today. PROFINET, EthernetIP, EtherCAT® and Modbus are all common networks used in Industrial Automation but how does a manufacturer of machines standardise, when their various customers specify different networks in their factories?

Nigel Dawson, head of Business Development Electric Automation at

Festo explains.

Highlights 2020
Highlights 2020 Digitalisation – the key to increased productivity

With this issue of Highlights 2020, you are holding a kind of compass

in your hand. It will show you where the path with Festo might take

you this year.

You will see the first results in our core product range. Numerous new

components like the mini slide DGST or the compact cylinder ADN-S

are useful additions to the portfolio.

A central theme for us is connectivity at all possible levels:

mechanical, electrical and software.

PSI_148_3_DACS_en_V02
PSI_148_3_DACS_en_V02 Holding brake DACS / Cylinder with holding brake DFLC/DFLG

From 100 to zero in the shortest possible time thanks to the operating

mode of this holding brake, which enables braking procedures

especially for safety applications. As soon as a signal is received,

the through piston rod comes to a halt, despite the load and full

speed.

The Festo Core Product Range
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

The Festo Core Product Range
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

Electronic proximity switch SDBT-MSX
Electronic proximity switch SDBT-MSX Extremely easy commissioning with Auto teach-in

The first proximity switch with automatic switching point setting

makes commissioning easier than ever before. With its detection

range of 20 mm, it is easy and reliable to install, especially in appli

cations

where mounting is difficult. SDBT-MSX is ideal for all standard

applications, especially in factory automation and the electronics

industry/small parts handling.

Программа ключевых продуктов
Программа ключевых продуктов Звезды пневматики

это такие продукты как цилиндры, распределители, датчики, блоки подготовки воздуха и многое другое:

- оптимальные по цене

- превосходно сочетающиеся между собой в работе

- поставляемые со склада  в Москве в срок от 1 дня

DACS_1920_EN Holding brake

Dynamic holding with high holding force

Модульный контроллер CPX-E
Модульный контроллер CPX-E

Мощный программируемый контроллер CPX-E с EtherCAT®-мастером и функциями управления движением со степенью защиты IP20 разработан для решения задач заводской автоматизации и управления процессами, в соответствии с требованиями стандарта NAMUR NE21. Для применения CPX-E в качестве компактной и экономичной системы удаленного ввода/вывода предусмотрены различные шинные модули.

Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Product Overview
Product Overview
Worldwide always in stock: the Festo core product range for automation
Worldwide always in stock: the Festo core product range for automation The stars of pneumatics
Краткий каталог продукции
Краткий каталог продукции Пневматические и электромеханические средства автоматизации

Пневматические приводы
Сервопневматические системы позиционирования
Электромеханические приводы
Двигатели и контроллеры
Захваты
Системы перемещения
Вакуумные устройства
Распределители
Пневмоострова
Датчики
Системы обработки изображений
Подготовка сжатого воздуха
Пневматические соединения
Электрические соединения
Средства управления и программное обеспечение
Другие пневматические устройства
Автоматизация непрерывных процессов
Готовые к монтажу решения
Функционально-ориентированные системы
Услуги

Operating conditions and standards in pneumatics
Operating conditions and standards in pneumatics
Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

Электромеханические линейные приводы
Электромеханические линейные приводы 2011
What must be taken into account when using Festo products?
What must be taken into account when using Festo products?
Указания по утилизации
Указания по утилизации
Подписаться на RSS