Портал технической поддержки

Выберите категорию из списка слева или воспользуйтесь поиском.

Поиск

Номер части

Серия

Код для заказа

Описание
The dock “thinks” for itself
The dock “thinks” for itself Decentralised Control in Bulk Material Handling

The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations

and the release of dusts can occur. AZO CleanDock prevents this

problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.

Каталог по трубопроводной арматуре
Каталог по трубопроводной арматуре

Стоимость электроэнергии сегодня высока и её постоянный рост в будущем приводит нас к пониманию того, что необходимо принимать меры по сокращению энергозатрат. В дополнение к этому, модернизации и строительство новых объектов держат всех операторов, инженеров и конструкторов предприятий под постоянным прессингом необходимости сокращения расходов. Выход – это использование любых возможностей для разумной экономии на всех стадиях жизненного цикла предприятия начиная с его проекти-

рования, запуска в эксплуатацию и последующей работы.

Automation solutions for fingerboards in the Oil and Gas industry
Automation solutions for fingerboards in the Oil and Gas industry

Very few environments are as demanding as those on an oil rig. Materials are stressed and corrosion is promoted by water, salt and wind, as well as extreme weather fluctuation. The highly innovative Festo Motion Terminal as well as the state of the art valve terminal VTUG combined with our control cabinets offer reliable and steady solutions for automation of fingerboards under these harsh conditions.

All set for automation with IO-Link
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Poster: Your partner for process automation
Poster: Your partner for process automation
CPX-E
CPX-E
Text for invitation to tender - Linear actuator DLP
Text for invitation to tender - Linear actuator DLP
CTEU
CTEU
Process Automation - World of linear actuators
Process Automation - World of linear actuators Overview of linear actuators, positioners and suitable accessories
CMXH-ST2
CMXH-ST2
A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

White paper: Plants based on the Lego principle
White paper: Plants based on the Lego principle Modular automation with valve terminals

Smaller batches and different types of product in the same plant – these are the market demands to which more and more manufacturers in

the process industries need to adjust. The answer is plants based on the “Lego principle”. Users can add modules or switch them off in line

with requirements. But this is only possible with modular automation.

CACR-B12G5
CACR-B12G5
Animation CPX Terminal
Animation CPX Terminal
Pneumatic automation concepts
Pneumatic automation concepts A comparison of individual valves and valve terminals

Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.

NEAU
NEAU
CPX
CPX
Новинки 2014/2015
Новинки 2014/2015

Только максимальная эффективность способна обеспечить нашу конкурентоспособность в условиях мирового рынка. И хорошо, когда такие партнеры как Festo помогают добиться преимущества! Мы поддерживаем Вас в достижении нашей общей цели –повышении эффективности Вашего предприятия. Каким способом ее можно повысить, мы расскажем в этом выпуске нашей брошюры «Новинки 2014/2015»...

Ваш партнер в горно-обогатительной и обрабатывающей промышленности
Ваш партнер в горно-обогатительной и обрабатывающей промышленности 2014 г.

Применения для рудников и открытых разработок, обогатительных комплексов, в газоочистных и дегазационных установках, концепции автоматизации в горно-обогатительной промышленности, преимущества продуктов Festo, обзор продуктов.

Servopneumatics
Servopneumatics When is it right to use servopneumatics? Your application decides!

The Festo product range, from controllers to drives, makes it extremely easy to implement servopneumatic systems. It is also perfect for integration into the CPX environment with universal fieldbus connection.

CMMO-ST
CMMO-ST
NEFF-S1G44LB
NEFF-S1G44LB
Integrated Controller CPX-CEC A smart automation solution for drinking water treatment

Complete automated sandfiltration unit for maximum safety and reduced energy consumption – in case of emergency even without power supply.

CPX-терминал/CPI-система
CPX-терминал/CPI-система Электрическое переферийное оборудование для создания идеальной сети
CPX-терминал/CPI-система
CPX-терминал/CPI-система Электрическое переферийное оборудование для создания идеальной сети
Independent platform from control to the front end
Independent platform from control to the front end
Quickstepper FSS-12-C
Quickstepper FSS-12-C
CAFC
CAFC
Commander FSSC-12
Commander FSSC-12

Accessoiries:

Protective cover, lockable FSS-K-12-C

Panel mounting kit FSS-F-12

Показать еще 24 результ.
Подписаться на RSS
При использовании поиска Вы можете получить детальную информацию о продукте (например, CAD и технические данные) с номером детали или кодом заказа.
, Если они не доступны, используйте функцию Выбор продукции в каталоге.