Портал технической поддержки

Выберите категорию из списка слева или воспользуйтесь поиском.

Поиск

Номер части

Серия

Код для заказа

Описание
Mastering machinery safety 2
Mastering machinery safety 2

When several machines are combined we are dealing with an Integrated Manufacturing System (IMS). Information about IMS can be found in the harmonised standard EN ISO 11161:2010 Safety of machinery – Integrated manufacturing systems – Basic requirements.

Mastering machinery safety 1
Mastering machinery safety 1

Since December 2009 it is compulsory to use the “new” machinery directive 2006/42/EC. This requirement together with the harmonised standards could translate into a significant change in your organization. Other than several small modifications and additions, the new IIB declaration (referred to as the declaration of incorporation) is also introduced. Technical files and user manuals with information about transportation, installation, commissioning, adjustment, maintenance, disassembly, scraping and recycling must be created and delivered with the partially completed machinery.

Systematic safety improvement in pneumatic systems
Systematic safety improvement in pneumatic systems

Just like good functionality and economic efficiency, safety is essential to the success of any product. What is more, the European directives and standards require intelligent solutions and raise the level of professional skills required. As a result, there is a wide range of different products, information and qualifications for safety engineering. However, most of them focus on the control level. This course familiarises participants with integrated control and pneumatic solutions for the right commissioning, troubleshooting, set-up, maintenance and simple optimisation of a system.

Energy saving in pneumatic systems
Energy saving in pneumatic systems

Saving energy is becoming more and more vital. In factories and even small workshops, the intelligent use of energy sources and rightsizing and selection of components can save time and substantially cut cost and waste. Compressed air is a key energy source for industrial production and offers huge potential for cost-saving – from production to consumption. Savings begin by paying attention to the people working with compressed air. This course focuses on peoples’ attention to costs and improvements the areas of compressed air production, preparation and distribution, as well as on the design of pneumatic circuits. This course particularly meets the training needs of customers who have already benefited from the Festo Energy Saving Service.

Основы функционирования систем промышленной пневмоавтоматики
Основы функционирования систем промышленной пневмоавтоматики

Структура пневматической системы
Условные обозначения и правила составления принципиальных пневмосхем по DIN ISO 1219
Устройства подготовки сжатого воздуха
Конструкция и принцип действия пневматических исполнительных механизмов
Применение и функционирование клапанов и пневматических распределителей (распределители с ручным, механическим и пневматическим управлением; клапаны давления, запорные клапаны, дроссели, реле и датчики)
Основные схемы управления
Практические упражнения. Разработка схем, сборка, отладка и проверка на учебных стендах, оснащенных промышленными комплектующими

Подписаться на RSS