Портал технической поддержки

Выберите категорию из списка слева или воспользуйтесь поиском.

Поиск

Номер части

Серия

Код для заказа

Описание
MPPES
MPPES
MPPE
MPPE
Stopper cylinder DFST
Stopper cylinder DFST Well-timed stopping

The new DFST with cushioning is ideal wherever objects on transfer

or conveyor systems in the automotive industry, small parts

assembly, the wood or electronics industry have to be stopped,

separated or synchronised. The many versions effortlessly

handle heavy and sensitive workpieces, pallets, etc. – and at a

reasonable price.

2/2-way proportional valve VPWS
2/2-way proportional valve VPWS Lightweight and compact, large flow rate

The compact design and high flow rate of the proportional solenoid valve VPWS make it the optimal choice for use in medical technology. It is also suitable for other application areas and industry segments in which gas flows of 5 l/min to 500 l/min at up to 6 bar have to be regulated.

 

White Paper
White Paper Considerations for choosing pneumatic guided drives and slides

This whitepaper includes information on:

• How pneumatic guided drives and slides work

• Pneumatic or electric? Where pneumatic excels

• Guided drive or slide? Which to choose

• Customization possibilities: bearings, cushioning and more

• Models for special situations

• Sizing the drive or slide for your application

Valve control module VAEM
Valve control module VAEM Precise switching of soenoid valves

The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high preci­sion, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.

Программа ключевых продуктов
Программа ключевых продуктов Звезды пневматики

это такие продукты как цилиндры, распределители, датчики, блоки подготовки воздуха и многое другое:

- оптимальные по цене

- превосходно сочетающиеся между собой в работе

- поставляемые со склада  в Москве в срок от 1 дня

Textile industry
Textile industry

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

Smartenance – the app for mobile digital maintenance management
Smartenance – the app for mobile digital maintenance management Faster and easier ...

Smartenance – the app for mobile digital maintenance management

 

Get digital. Now! The digital maintenance manager for production managers and system operators finally makes maintenance management paperless. Smartenance provides you with a clear schedule and evaluation for your system maintenance and offers a fast and easy transition to digital maintenance.

 

- Simple, clear operation thanks to clear structure and buttons

- Reciprocal checking by system operators and production managers provides greater reliability

- Faster processing via mobile, digital apps

 

www.festo.com/smartenance

 

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Highlights 2019
Highlights 2019 Digitalisation – the key to increased productivity

With this issue of Highlights 2019, you are holding a kind of compass

in your hand. It will show you where the path with Festo might take

you this year.

You will see the first results in our core product range. Numerous new

components like the mini slide DGST or the compact cylinder ADN-S

are useful additions to the portfolio.

A central theme for us is connectivity at all possible levels:

mechanical, electrical and software.

Proportional flow control valve VEMD
Proportional flow control valve VEMD Mass flow controller for medical devices

In mobile applications, e.g. portable oxygen generators, the emphasis is on minimal energy consumption and low weight. At the same time devices should offer high reliability and resistance to the stresses of everyday operation. Piezo technology is one of several key technologies offered by Festo.

Product flyer for automotiv industry
Product flyer for automotiv industry Two Pager

Automation solutions for the automotive

and Tier 1 supplier industry

Proportional pressure regulators VEAA/VEAB
Proportional pressure regulators VEAA/VEAB The future is piezo!

The VEAA and VEAB feature an innovative drive component – a piezo bender. These valves offer high-precision flow control at up to 20 l/min. – with low hysteresis, high repeat accuracy and low energy consumption. The proportional characteristics of a piezo bender with direct actuation ensure stable and reliable regulation – and a stepless pressure rise. Especially interesting for many industry segments is that the VEAA and VEAB operate entirely silently.

Product flyer for food and beverage industry
Product flyer for food and beverage industry Two Pager

Automation components for use in the food and beverage industry

2/2-way proportional valve VEAE with piezo technology
2/2-way proportional valve VEAE with piezo technology High flow rate, suitable for oxygen

 

Small, lightweight, quiet, no self-heating, extremely low power consumption and yet a high flow rate of up to 100 l/min – that sums up the piezo proportional valve VEAE. It is ideal for battery-operated, portable medical devices such as ventilators.

Proportional valves with piezo technology in medical technology
Proportional valves with piezo technology in medical technology

With a choice of various valve series with different working pressures, nominal widths, flow ranges and working temperatures, Festo offers you the optimal proportional valve for your needs.

Flow control valve VPCF
Flow control valve VPCF
Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Product Overview
Product Overview
Worldwide always in stock: the Festo core product range for automation
Worldwide always in stock: the Festo core product range for automation The stars of pneumatics
Краткий каталог продукции
Краткий каталог продукции Пневматические и электромеханические средства автоматизации

Пневматические приводы
Сервопневматические системы позиционирования
Электромеханические приводы
Двигатели и контроллеры
Захваты
Системы перемещения
Вакуумные устройства
Распределители
Пневмоострова
Датчики
Системы обработки изображений
Подготовка сжатого воздуха
Пневматические соединения
Электрические соединения
Средства управления и программное обеспечение
Другие пневматические устройства
Автоматизация непрерывных процессов
Готовые к монтажу решения
Функционально-ориентированные системы
Услуги

Operating conditions and standards in pneumatics
Operating conditions and standards in pneumatics
Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

Серия распределителей VG: VUVG/VTUG/VUWG
Серия распределителей VG: VUVG/VTUG/VUWG Новое: базовые функции по выгодной цене

Индивидуальные распределители VUVG – еще большая производительность при минимальных габаритах. Привлекательная цена, простотой и быстрый монтаж. Используются для решения

задач, требующих высокого быстродействия, предельно большой пропускной способности в сочетании с компактными размерами, например, при монтаже мелких деталей и производстве электроники, а также в пищевой и упаковочной промышленности.

A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Media valve series VODA
Media valve series VODA From the individual component to the integration solution

Ideal for laboratory analysis of clinical sample preparations, using highly integrated fluid technology from Festo. Sophisticated technology, advanced control electronics with maximum manufacturing precision together guarantee precise metering results from Festo liquid handling solutions.

Low Demand Mode
Low Demand Mode Technical Report VI/2016

Summary:

This technical report indicates that the most valves should be operated in high demand mode according to IEC 61508.

Information Forced Dynamization Valves
Information Forced Dynamization Valves Technical Report V/2016

Summary:

For valves is the value “forced dynamization” defined. This technical report explains the background for this definition and gives recommendations for the application of valves which are not switched over a longer time period.

Poster Mailing: Stars of Pneumatics
Poster Mailing: Stars of Pneumatics What your machines want!

Making automation systems more productive – not a problem with our star products, every single one shines it its own field: cylinders, drives, valves, sensors, accessories, tubing and fittings and ser vice units.They are cost-effective, work together perfectly and are guaranteed to drive your machinery’s productivity.

Показать еще 10 результ.
Подписаться на RSS