Портал технической поддержки

Выберите категорию из списка слева или воспользуйтесь поиском.

Поиск

Номер части

Серия

Код для заказа

Последнее

Proportional pressure regulator VPPI
Proportional pressure regulator VPPI 03.12.2019
Valve control module VAEM
Valve control module VAEM 27.11.2019 Precise switching of soenoid valves

The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high preci­sion, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.

Media separated solenoid valve VYKA
Media separated solenoid valve VYKA 18.11.2019 Extremely precise!

Whether dosing or operation with continuous flows is what’s needed,

with the media separated solenoid valve VYKA you can do both!

This powerhouse allows you to dose very small quantities with very

compact dimensions.

Популярные материалы для загрузки

E-R
Декларация соответствия E-R Declaration of conformity

Associated products

  • Proportional-pressure regulator MPPES-3-1/2-10-010 (187326)
  • Proportional-pressure regulator MPPES-3-1/2-10-420 (187327)
  • Proportional-pressure regulator MPPES-3-1/2-2-010 (187328)
  • Proportional-pressure regulator MPPES-3-1/2-2-420 (187329)
  • Proportional-pressure regulator MPPES-3-1/2-6-010 (187330)
  • Proportional-pressure regulator MPPES-3-1/2-6-420 (187331)
  • Proportional-pressure regulator MPPES-3-1/2-PU-PO-010 (187332)
  • Proportional-pressure regulator MPPES-3-1/2-PU-PO-420 (187735)
  • Proportional-pressure regulator MPPES-3-1/4-10-010 (187333)
  • Proportional-pressure regulator MPPES-3-1/4-10-420 (187334)
  • Proportional-pressure regulator MPPES-3-1/4-2-010 (187335)
  • Proportional-pressure regulator MPPES-3-1/4-2-420 (187336)
  • Proportional-pressure regulator MPPES-3-1/4-6-010 (187337)
  • Proportional-pressure regulator MPPES-3-1/4-6-420 (187338)
  • Proportional-pressure regulator MPPES-3-1/4-PU-PO-010 (187339)
  • Proportional-pressure regulator MPPES-3-1/4-PU-PO-420 (187744)
  • Proportional-pressure regulator MPPES-3-1/8-10-010 (187348)
  • Proportional-pressure regulator MPPES-3-1/8-10-420 (187349)
  • Proportional-pressure regulator MPPES-3-1/8-2-010 (187350)
  • Proportional-pressure regulator MPPES-3-1/8-2-420 (187351)
  • Proportional-pressure regulator MPPES-3-1/8-6-010 (187352)
  • Proportional-pressure regulator MPPES-3-1/8-6-420 (187353)
  • Proportional-pressure regulator MPPES-3-1/8-PU-PO-010 (187347)
MPPES-RU
Инструкции по эксплуатации MPPES-RU Commissioning - Prop. pressure regulator

Сопутствующие продукты

  • Proportional-pressure regulator MPPES-3-1/2-10-010 (187326)
  • Proportional-pressure regulator MPPES-3-1/2-10-420 (187327)
  • Proportional-pressure regulator MPPES-3-1/2-2-010 (187328)
  • Proportional-pressure regulator MPPES-3-1/2-2-420 (187329)
  • Proportional-pressure regulator MPPES-3-1/2-6-010 (187330)
  • Proportional-pressure regulator MPPES-3-1/2-6-420 (187331)
  • Proportional-pressure regulator MPPES-3-1/2-PU-PO-010 (187332)
  • Proportional-pressure regulator MPPES-3-1/2-PU-PO-420 (187735)
  • Proportional-pressure regulator MPPES-3-1/4-10-010 (187333)
  • Proportional-pressure regulator MPPES-3-1/4-10-420 (187334)
  • Proportional-pressure regulator MPPES-3-1/4-2-010 (187335)
  • Proportional-pressure regulator MPPES-3-1/4-2-420 (187336)
  • Proportional-pressure regulator MPPES-3-1/4-6-010 (187337)
  • Proportional-pressure regulator MPPES-3-1/4-6-420 (187338)
  • Proportional-pressure regulator MPPES-3-1/4-PU-PO-010 (187339)
  • Proportional-pressure regulator MPPES-3-1/4-PU-PO-420 (187744)
  • Proportional-pressure regulator MPPES-3-1/8-10-010 (187348)
  • Proportional-pressure regulator MPPES-3-1/8-10-420 (187349)
  • Proportional-pressure regulator MPPES-3-1/8-2-010 (187350)
  • Proportional-pressure regulator MPPES-3-1/8-2-420 (187351)
  • Proportional-pressure regulator MPPES-3-1/8-6-010 (187352)
  • Proportional-pressure regulator MPPES-3-1/8-6-420 (187353)
  • Proportional-pressure regulator MPPES-3-1/8-PU-PO-010 (187347)
  • Proportional-pressure regulator MPPES-3-1/8-PU-PO-420 (187762)
MPPES
MPPES
Подписаться на RSS