Портал технической поддержки

Выберите категорию из списка слева или воспользуйтесь поиском.

Поиск

Номер части

Серия

Код для заказа

Описание
Модульный контроллер CPX-E
Модульный контроллер CPX-E

Мощный программируемый контроллер CPX-E с EtherCAT®-мастером и функциями управления движением со степенью защиты IP20 разработан для решения задач заводской автоматизации и управления процессами, в соответствии с требованиями стандарта NAMUR NE21. Для применения CPX-E в качестве компактной и экономичной системы удаленного ввода/вывода предусмотрены различные шинные модули.

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

LifeTech - Technology for Life Sciences
LifeTech - Technology for Life Sciences Components for medical technology and laboratory automation

The healthcare sector worldwide is facing ever greater

challenges – challenges that could also be addressed by

industrial automation. Festo’s LifeTech division offers

forward-looking answers as well as innovative solutions

for medical technology and laboratory automation. Festo

supports systems and equipment manufacturers by

combining top quality with maximum efficiency in

components and custom-specific solutions.

Servo-pneumatic drive solution for welding guns
Servo-pneumatic drive solution for welding guns Top quality welding!

When it comes to car body welding, high precision and robustness
are required. The components from Festo for servo-pneumatically
driven welding guns are specially designed to meet this requirement.
You decide which is best for you – the X gun or the C gun.
Our range of types and designs makes pneumatics for spot welding
extremely efficient.

Новинки 2019/2020
Новинки 2019/2020

Выпуск «Новинки 2019/2020» –это компас в ваших руках. Путь, по которому вы вместе с Festo можете пройти в этом году. А в прошлом году мы традиционно инвестировали около восьми процентов оборота в исследования и разработку новой продукции и решений, удобных инструментов и полезных сервисов.

Catalogue for Process Automation
Catalogue for Process Automation
All set for automation with IO-Link
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Vision sensors SBSI
Vision sensors SBSI Straightforward checking!

The uncomplicated way to start with industrial vision systems: the vision sensor SBSI allows you to implement simple camera applications quickly and inexpensively – even without expert knowledge. Whether you want to read codes or carry out simple quality inspections, the SBSI can be commissioned in just 3 steps. Optics, lighting, evaluation and communication are fully integrated.

Servo drive CMMT-AS and servo motor EMMT-AS
Servo drive CMMT-AS and servo motor EMMT-AS Perfectly integrated!

The benefits of the new servo drives CMMT-AS and servo motors EMMT-AS are numerous: maximum connectivity of the hardware and software, great efficiency, clever engineering and easy operation. Dynamic motion and precise positioning, whether for point to point or interpolation, are additional plus points. Last but not least, the complete system is extremely quick and easy to commission.

Handling systems
Handling systems The whole range: standard, compact, highly dynamic and application specific

Festo offers you a diverse range of handling systems for a multitude of applications, from standard solutions for common applications through

to customised solutions. In addition, our ready-to-install systems, software and support services mean less work for you. We support you from the design stage through to installation and commissioning.

Press article CEE September 2019 IO-Link
Press article CEE September 2019 IO-Link Connectivity in real-time

 

IO Link, and the Automation Platform Network - when a combination of networks becomes attractive

It is critical that suppliers of remote I/O systems can connect to the most important networks used in industry today. PROFINET, EthernetIP, EtherCAT® and Modbus are all common networks used in Industrial Automation but how does a manufacturer of machines standardise, when their various customers specify different networks in their factories?

Nigel Dawson, head of Business Development Electric Automation at

Festo explains.

A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Control cabinet solutions for the process industry
Control cabinet solutions for the process industry
Pick and Place – P+K Maschinen- und Anlagenbau GmbH
Pick and Place – P+K Maschinen- und Anlagenbau GmbH Brief application example

Quality inspection of bipolar plates for fuel cells

CoDeSys embedded controller for CPX
CoDeSys embedded controller for CPX CPX-CEC
MPA-F valve terminals
MPA-F valve terminals Flow-rate optimised manifold blocks
Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
White Paper: The future role of ethernet and the trend to decentralised control solutions
White Paper: The future role of ethernet and the trend to decentralised control solutions field bus / Industrial Ethernet

The driving force behind progress in Industrial automation in the last 20 years has without doubt been the networking of automation products via bus systems. The importance of industrial communication within machines and installations is increasing exponentially, especially in the context of recent Industry 4.0 (Internet of Things, IoT) discussions. Networking is decentralised from its starting point – communication at control system level – down to the connection of front-end devices, sensors and actuators, which perhaps already feature decentralised intelligence.

D-FB1601 Optimum food production
D-FB1601 Optimum food production
CPX-терминал/CPI-система
CPX-терминал/CPI-система Электрическое переферийное оборудование для создания идеальной сети
Control cabinets for water technology
Control cabinets for water technology Cabinet Guide Online

Configure and order the right control cabinet in just a few minutes with the Cabinet Guide Online. This saves you valuable time when planning and designing water treatment plants.

Servo press kit YJKP for electric press-fitting applications
Servo press kit YJKP for electric press-fitting applications D-EL1404

The right press for every application: the modular servo press kit YJKP gives you just the software functions you need for your application. Apart from the modular operating software, the kit includes the electric spindle drive, the motor, the motor controller, the force sensor and the control system. Everything perfectly coordinated and from a single source –

for electrical press-fi tting applications of up to 17 KN.

Электромеханические приводы
Электромеханические приводы Обзор продукции

Электрические приводы

Контроллеры многокоординатных систем

Технологии приводов

Двигатели и контроллеры

Программное обеспечение

Festo Motion Terminal VTEM
Festo Motion Terminal VTEM Digitised pneumatics!

The Motion Terminal VTEM is opening up radical new dimensions in the world of automation, as it is the world’s first valve to be´controlled by apps. The first product to truly earn the label “digital pneumatics”. For a multitude of functions that currently require you to order and install more than 50 separate products/ positions.

Festo Motion Terminal – discover the new world of pneumatics.

CPI installation system
CPI installation system

Complete concept for decentralised machine and system structure; centralised and decentralised installation can be combined with the CPX terminal

CPI installation system
CPI installation system Centralised bus connection for decentralised systems - 512 I/Os
Servo press kit YJKP for electric press-fitting applications
Servo press kit YJKP for electric press-fitting applications Low-cost press-fitting

The modular servo press kit YJKP gives you just the software functions you need for your application. It provides you with an excellent price/performance ratio for your extremely precise press-fitting system with its high level of repetition accuracy. Simple, cost-effective and quick to install.

Ready-to-install solutions: Control cabinets
Ready-to-install solutions: Control cabinets
Partner for automation with Profibus and ProfiNet
Partner for automation with Profibus and ProfiNet Fieldbus protocol for valve terminals
Показать еще 30 результ.
Подписаться на RSS