Портал технической поддержки

Выберите категорию из списка слева или воспользуйтесь поиском.

Поиск

Номер части

Серия

Код для заказа

Описание Версия
Ethernet/IP EDS EDS-Files for EMCA-EC-...-EP (FHPP)

Supported systems:

  • integrated drive EMCA-EC-67- (1509036)
  • integrated drive EMCA-EC-67-M-1TE-EP (8061202)
  • integrated drive EMCA-EC-67-M-1TM-EP (8061204)
  • integrated drive EMCA-EC-67-S-1TE-EP (8061201)
  • integrated drive EMCA-EC-67-S-1TM-EP (8061203)
1.9
11.11.2016
Ethernet/IP EDS EDS files for CMMP-AS M3 with CAMC-F-EP

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
1.3
30.03.2016
Ethernet/IP EDS

Device Description File for CPX-AP-I-EP-M12 EtherNet/IP Interface.

1.2
12.06.2019
Ethernet/IP EDS EDS-File for CPX-FB36 EtherNet/IP

EDS-File for CPX Valveterminals with EtherNet/IP connection

Supported systems:

  • Bus node CPX-FB36 (1912451)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
  • Motion Terminal VTEM (8047502)
1.5
10.04.2018
PROFINET/ETHERNET IP FDT/DTM

Device Type Manager (DTM) for Festo CPX Terminal, MPA-FB-VI, MPA-F-FB-VI or VTSA-FB-VI with PROFINET (CPX-FB33, CPX-M-FB34, CPX-M-FB35) or ETHERNET IP (CPX-FB36). Allows connection to field devices via HART with CPX-4AE-4AA-H module.

Supported systems:

  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V1.0.3
12.03.2018
Ethernet/IP EDS EDS-File for CTEU-EP EtherNet/IP

Supported Systems:

  • Bus Node CTEU-EP (2798071)
2.3
20.11.2017
Ethernet/IP EDS CPX-E-EP Bus module

EtherNet/IP Device description file (EDS-file)

for Festo CPX-E-EP EtherNet/IP Bus module

Supported systems:

  • Bus module CPX-E-EP Revision 01
02.05.2017
Ethernet/IP EDS EDS Device Description for CPX-FB32 EtherNet/IP

EDS file for CPX valve terminals with Ethernet/IP connection



Supported systems:

  • Bus node CPX-FB32 (541302)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
>=R17
20.08.2014
Firmware Package Firmware CMMT-AS-...-EP (EtherNet/IP) & EDS Datei

Firmware and EtherNet/IP EDS file for the Servo Drive CMMT-AS-...-EP (EtherNet/IP)

 

New Features:

 

  • Homing without Power ON

 

Fixed Bugs:

 

  • Master / Slave jump in target position
  • Touch-probe position calculation error
  • Dropping of Z-axis when enabling the drive
  • Wrong calculation of the modulo function
  • Explicit messaging – error when writing a CIP-object



Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive  CMMT-AS-C7-11A-P3-EP-S1 (8133356)
  • servo drive CMMT-AS-C12-11A-P3-EP-S1 (8133357)
V018.0.5
19.06.2020
Firmware Firmware for integrated drive EMCA-EC-67-...-EP (Ethernet/IP)

Version history:

  • v1.4.0.50
  • v1.4.0.49
  • v1.4.0.44
  • v1.4.0.39
  • v1.4.0.30
  • v1.4.0.21
  • v1.4.0.2
  • v1.2.0.24
  • v1.2.0.8
  • v1.0.0.70



Supported systems:

  • integrated drive EMCA-EC-67- (1509036)
  • integrated drive EMCA-EC-67-M-1TE-EP (8061202)
  • integrated drive EMCA-EC-67-M-1TM-EP (8061204)
  • integrated drive EMCA-EC-67-S-1TE-EP (8061201)
  • integrated drive EMCA-EC-67-S-1TM-EP (8061203)
1.4.0.50
22.11.2019
Firmware Package Firmware CMMT-ST-...-EP (EtherNet/IP) & EDS Datei

Firmware and EtherNet/IP EDS data for the ELV servo drive CMMT-ST-C8-1C-EP-S0 (Ethernet/IP)

 

 New Features:

  

  • Modulo mode
  • EtherNet/IP Parameterchanel
  • Modbus integration

 

 

Fixed Bugs:

 



Supported systems:

  • ELV servo drive CMMT-ST-C8-1C-EP-S0 (8084006)

 

17.0.7.80
16.01.2020
Firmware

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
1.2.1
14.07.2020
Function blocks Rockwell PtP function blocks for Rockwell Studio 5000

Point-to-point (PtP) library for servo drives with Ethernet/IP in Studio 5000 from Rockwell.

Supported systems:

  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
1.2
13.03.2020
Target Support Package CODESYS CPX-E-CEC Package for CODESYS V3.5 SP12 Patch6 pbF
  • Update Runtime to Codesys SP12 Patch 6
  • Implement EtherNet/IP - Device
  • Support CDSB
  • Improvement of EtherCAT-Functionality
  • Enhancement of IOLink-Functionality (scan, diagnosis)

 

Supported systems:

CPX-E-CEC-C1

CPX-E-CEC-C1-EP

CPX-E-CEC-M1

CPX-E-CEC-M1-EP

3.5.12.211
28.10.2019
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

New Features:

  • New Page "Device settings" in first setup wizard
  • Selection of supply voltage 24V/48V possible
  • Parameter Pages:
    • Improved parameter page "Fieldbus" (includes new sub page "Interface") for PROFINET and EtherNet/IP devices
    • Fieldbus object IDs are shown in parameter pop up window
    • Supply voltage can be selected on parameter page "Device settings"
    • If parameter are not supported by the firmware, only the respective parameter group is disabled instead of the whole page
  • Support for axis and mounting kits
    • EPCC-BS (long stroke) Size 45 and 60
    • EAMM-A-T46 and EAMM-U-87-T46
  • Support for angular gears EMGA-40/60/80-A


Fixed Bugs:

  • Update time of auto tuning results
  • Parameter synchronization dialog erroneously detects differences in parameter values
  • Saving during online session triggers reinitialization of the drive
  • User defined names of record set transitions are not correctly uploaded from the device
  • Warning if an actuator with integrated mounting kit has been imported from PositioningDrives


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.47
  • CODESYS SoftMotion V4.0.18.0

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
1.4.0.18
20.05.2020
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

New Features:

  • Support for CMMT-ST-...-EP with Ethernet/IP interface (V1.2.1)


Fixed Bugs:

  • Exception when entering certain feed constants
  • Error when synchronizing string parameters with the device
  • Text on button for releasing the holding brake not unreadable
  • Reinit after changing the hardware switch settings not possible
  • SoftMotion driver version not displayed
  • User defined gear is deleted when changing the axis
  • Zero point offset is not stored correctly in certain cases
  • Reinit icons missing for some parameters
  • Exception when editing an existing drive configuration
  • Missing scroll bars on page Diagnosis -> I/O state


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.38
  • CODESYS SoftMotion V4.0.16.0

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
1.2.1.19
21.08.2019
FMT - Festo Maintenance Tool

The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Control block CPX-CEC (567346)
  • Control block CPX-FEC-1-IE (529041)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
4.21.210
11.03.2019
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-AS

New Features:

  • New Page "Device settings" in first setup wizard
  • Parameter Pages:
    • Improved parameter page "Fieldbus" (includes new sub page "Interface") for PROFINET and EtherNet/IP devices
    • Fieldbus object IDs are shown in parameter pop up window
    • Supply voltage can be selected on parameter page "Device settings"
    • If parameter are not supported by the firmware, only the respective parameter group is disabled instead of the whole page
  • Support for axis and mounting kits
    • EPCC-BS (long stroke) Size 45 and 60
    • EAMM-A-T46 and EAMM-U-87-T46
  • Support for angular gears EMGA-40/60/80-A
  • Support for motors
    • EMMT-AS 60/80/100 with radial shaft seal ring
    • EMMT-AS 60/80/100 with feather key groove (DIN 6885)


Fixed Bugs:

  • Update time of auto tuning results
  • Parameter synchronization dialog erroneously detects differences in parameter values
  • Saving during online session triggers reinitialization of the drive
  • User defined names of record set transitions are not correctly uploaded from the device
  • Warning if an actuator with integrated mounting kit has been imported from PositioningDrives


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.47
  • CODESYS SoftMotion V4.0.18.0

 

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
1.4.0.18
20.05.2020
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-AS

New Features:

  • Support for CMMT-AS-...-EP with Ethernet/IP interface


Fixed Bugs:

  • Exception when entering certain feed constants
  • Error when synchronizing string parameters with the device
  • Text on button for releasing the holding brake not unreadable
  • Reinit after changing the hardware switch settings not possible
  • SoftMotion driver version not displayed
  • User defined gear is deleted when changing the axis
  • Zero point offset is not stored correctly in certain cases
  • Reinit icons missing for some parameters
  • Exception when editing an existing drive configuration
  • Missing scroll bars on page Diagnosis -> I/O state


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.38
  • CODESYS SoftMotion V4.0.16.0

 

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
1.2.1.19
21.08.2019
Function blocks Allen Bradley

Function blocks for Allen Bradley (Studio 5000 Logix Designer V26.01) to control the des Servo press kit YJKP.

Content:

  • Link to the Application Notes
  • Example
  • Source code



Compatibility information:

  • Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
  • Applications software GSAY-A4 (1.2.1; see " Applications software GSAY-A4")



Version changes:
Function blocks for Allen Bradley (Studio 5000 Logix Designer V26.01) to control the des Servo press kit YJKP.

Content:

  • Actual version
  • Link to the Application Notes
  • Example (CompactLogix "1769-L24ER-QB1B" | EtherNet/IP)
  • Source code
  • Previous versions
  • Release Notes



Compatibility information:

  • Application software GSAY-A4 (>= 1.2.1; see " Applications software GSAY-A4")
  • Firmware IPC controller CECC-X-M1-... (3.4.6; see "Firmware")



Supported systems:

  • IPC controller CECC-X-M1-YJKP (4803891)
  • IPC controller CECC-X-M1-YS-L1 (8082793)
  • IPC controller CECC-X-M1-YS-L2 (8082794)



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • controller CECC-X-M1-YS-L1 (8082793)
  • controller CECC-X-M1-YS-L2 (8082794)
  • Servo Press Kit YJKP (8077950)
  • Servo Press Kit YJKP-.. (8058596)
1.0.1
17.09.2019
Festo Automation Suite - Plug-in Plug-in for the parametrisation and diagnosis of the automation system CPX-E

New Features:

  • Online access to user documentation for configured modules
  • CODESYS variable are by default always updated
  • Synchronization between system bus and EtherCAT can be deactivated

 

Fixed Bugs:

  • Disconnecting from a device affects other Plug-in instances
  • Application might be blocked while synchronizing the module configuration after connecting to a device
  • Renaming a connected EtherCAT slave might freeze the application
  • Configuration page for IO-Link device is empty after master module has been moved
  • Process data width is not set up correctly for IO-Link master module connected to a CPX-E-EC EtherCAT-Slave node

 

Included Driver Function Blocks:

  • CODESYS CPX-E-CEC V3.5.12.75:
    • Support for CODESYS runtime SP12 Patch 6
    • Support for EtherNet/IP device interface
    • Support for CDSB
    • Improvement of EtherCAT functionality
    • Enhancement of IO-Link functionality (scan, diagnosis)

 

 

Supported systems:

  • analogue input module CPX-E-4AI-U-I (4080493)
  • analogue output module CPX-E-4AO-U-I (4080494)
  • automation system CPX-E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • counter module CPX-E-1CI (4827505)
  • digital input module CPX-E-16DI (4080492)
  • digital output module CPX-E-8DO (4080491)
  • IO-Link Master module CPX-E-4IOL (4080495)
1.1.0.108
16.01.2019
FFT - Festo Field Device Tool Maintenance of Ethernet based devices by Festo

New Features:

  • Support for CPX-AP-I-PN
  • Support for CPX-AP-I-EC
  • Support for CPX-AP-I-EP
  • Support for CDSA-D3-RV
  • Support for connecting to CMMT-AS-...-PN and CMMT-ST-...-PN via PROFINET interface
  • Small improvements of the firmware repository user interface


Fixed Bugs:

  • Favorites do not work properly for CMMT-AS
  • Exception if firmware repository becomes unavailable while FFT is running
  • Firmware update not possible for CPX-E-CEC basic controller
  • Device actions (e. g. firmware update) not working with "TTL (TimeToLive)" option set to "Local (1 Router)"
  • Firmware update for CMMT-ST is shown as failed, although correctly executed



Supported systems:

  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB39 (2093101)
  • Bus node CPX-FB40 (2474896)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node CTEU-EP (2798071)
  • Bus node CTEU-PN (2201471)
  • Bus node CTEU-VN (8087559)
  • Camera system CHB-C-N (3501040)
  • Compact Vision System SBOC-C-R1B (541397)
  • Compact Vision System SBOC-C-R2B (546947)
  • Compact Vision System SBOC-C-R2C (546948)
  • Compact Vision System SBOC-C-R3B-WB (552077)
  • Compact Vision System SBOC-C-R3C-WB (552078)
  • Compact Vision System SBOC-M-R1B-H (574642)
  • Compact Vision System SBOC-Q-R1B (541399)
  • Compact Vision System SBOC-Q-R1B-S1 (569771)
  • Compact Vision System SBOC-Q-R2B-S1 (569772)
  • Compact Vision System SBOC-Q-R2C (551022)
  • Compact Vision System SBOC-Q-R3B-WB (555841)
  • Compact Vision System SBOC-Q-R3B-WB-S1 (569777)
  • Compact Vision System SBOC-Q-R3C-WB (555842)
  • Compact Vision System SBOC-Q-R3C-WB-S1 (569778)
  • Compact Vision System SBOI-C-R1B (541394)
  • Compact Vision System SBOI-C-R3B-WB (552075)
  • Compact Vision System SBOI-C-R3C-WB (552076)
  • Compact Vision System SBOI-Q-R1B (541396)
  • Compact Vision System SBOI-Q-R1B-S1 (569773)
  • Compact Vision System SBOI-Q-R3B-WB (555839)
  • Compact Vision System SBOI-Q-R3B-WB-S1 (569779)
  • Compact Vision System SBOI-Q-R3C-WB (555840)
  • Compact Vision System SBOI-Q-R3C-WB-S1 (569780)
  • Control block CPX-CEC (567346)
  • Control block CPX-CEC-C1 (567347)
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1 (567348)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • Control block CPX-CMXX (555667)
  • Control block CPX-FEC-1-IE (529041)
  • controller CECC-D (574415)
  • controller CECC-LK (574418)
  • controller CECC-S (574416)
  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
  • controller CECC-X-M1-YJKP (4803891)
  • Controller CECX-X-C1 (553852)
  • Controller CECX-X-M1 (553853)
  • Controller CMXR-C2 (567869)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • EtherCAT interface CPX-AP-I-EC-M12 (8086609)
  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
  • gateway CPX-IOT (8069773)
  • Motor controller CMMO-ST-C5-1-DION (1512317)
  • Motor controller CMMO-ST-C5-1-DIOP (1512316)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Operator unit CDPX-X-A-S-10 (574412)
  • Operator unit CDPX-X-A-W-13 (574413)
  • Operator unit CDPX-X-A-W-4 (574410)
  • Operator unit CDPX-X-A-W-7 (574411)
  • Operator unit FED-1000 (543515)
  • Operator unit FED-2000 (543444)
  • Operator unit FED-3000 (573906)
  • Operator unit FED-301 (543438)
  • Operator unit FED-40 (541998)
  • Operator unit FED-400 (570864)
  • Operator unit FED-5000 (543447)
  • Operator unit FED-501 (543440)
  • Operator unit FED-550 (570398)
  • Operator unit FED-60 (541999)
  • Operator unit FED-700 (543442)
  • Operator unit FED-770 (573905)
  • PROFINET interface CPX-AP-I-PN-M12 (8086607)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
  • Software FESTO FIELD DEVICE TOOL FFT (8004365)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V2.10.0.35829
26.06.2020
Подписаться на RSS