Portál podpory

Zvoľte prosím kategóriu na ľavej strane alebo použite funkciu vyhľadávania.

Vyhľadávanie

Objednávacie číslo

Séria

Objednávací kód

Posledné

PSI 902.11 Dashboards en
PSI 902.11 Dashboards en 2.12.2019 Well informed

Festo Dashboards provides you with process transparency and status information over the entire lifecycle of your system. You can see at a glance the asset data, specific information for preventive maintenance, diagnostic functions and errors in plain text. This makes process data analysis and troubleshooting easier.

Firmware 22.11.2019 CPX-E-CEC-C1/M1 Bootloader for CODESYS V3.5 SP12 Patch6 pbF
1.0.9
1.10.2019
Firmware 22.11.2019 CPX-E-CEC-C1/M1 Firmware for CODESYS V3.5 SP12 Patch6 pbF
1.0.6
1.10.2019

Naj downloady

Firmware

Firmware for devices of type SBSC-U-AF-R3B. Compatible with PC software "Vision Sensor Device Manager" as from version 1.23.2.2 and "Vision Sensor Configuration Studio" as from version 1.23.2.2.

Supported systems:

  • Allroundsensor SBSC-U-AF-R3B (8058737)
V.1.23.2.2
18.6.2019
Firmware

Firmware for devices of type SBSC-U-AF-R2B. Compatible with PC software "Vision Sensor Device Manager" as from version 1.18.19 and "Vision Sensor Configuration Studio" as from version 1.18.19.

Supported systems:

  • Allroundsensor SBSC-U-AF-R2B (8058736)
V.1.23.2.2
18.6.2019
Firmware

Firmware for devices of type SBSI/SBSC-Q-R2B. Compatible with PC software "Vision Sensor Device Manager" as from version 1.18.19 and "Vision Sensor Configuration Studio" as from version 1.18.19.

Supported systems:

  • Object Sensor SBSC-Q-AF-R2B (8058729)
  • Object Sensor SBSI-Q-AF-R2B-F12-W (8058730)
V.1.23.2.2
18.6.2019
Odber RSS