Portál podpory

Zvoľte prosím kategóriu na ľavej strane alebo použite funkciu vyhľadávania.

Vyhľadávanie

Objednávacie číslo

Séria

Objednávací kód

Popis
Your contact person to the Automotive Industry worldwide
Your contact person to the Automotive Industry worldwide
Machine vision with vision sensors, smart camera and checkbox
Machine vision with vision sensors, smart camera and checkbox Your productivity in focus: with industrial image processing from Festo

Machine vision systems from Festo make a decisive contribution to ensuring that the input and output are right. They monitor and stabilise processes, whether they’re reading codes or detecting positions for handling tasks. In some cases they even control the process itself. And they inspect quality from when the goods come in to when they are finished.

 

That makes your work easier. It makes your machines and systems more productive and flexible. And it further optimises the use of materials.

 

Find out more ...

E-mobility: automated battery testing - WMG/Horizon Instruments
E-mobility: automated battery testing - WMG/Horizon Instruments Article from customer magazine tia 1.2018

The trend for electric vehicles is clear. However, their success depends on high-performance and cost-effective batteries. In the UK, the pilot project AMPLiFII at WMG is laying the foundations of a new generation of traction batteries. The project includes innovative automation technology from Horizon Instruments with a Festo pick and place solution.

Energy efficiency on the move in the automotive and Tier 1 supplier industry
Energy efficiency on the move in the automotive and Tier 1 supplier industry

Give your production a decisive efficiency boost – and achieve potential savings at the same time.

Cantilever axis with gear rack EHMH
Cantilever axis with gear rack EHMH Ideal for heavy loads

Its ability to move high payloads of up to 200 kg extremely dynamically, precisely and easily makes the EHMH very suitable for handling systems. It can be used, for example, for palletising and stacking in the packaging and automotive industries or unloading and loading machine tools. The rack and pinion technology contributes to its long service life.

Higher productivity for your tire production
Higher productivity for your tire production When the rubber hits the road.

In tire production, every second and every kilowatt counts. Discover how you can become faster and more efficient in all areas with solutions from Festo, including through clever retrofitting.

ISO valve terminal VTSA – maximum functionality
ISO valve terminal VTSA – maximum functionality Strong fl ow rate!

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

Safely on the way in the automotive and Tier 1 supplier industry
Safely on the way in the automotive and Tier 1 supplier industry Reach your destination of maximum machine availability and machine safety – without detours and safely.
Servo-pneumatic drive solution YHBP for balancers of all kinds
Servo-pneumatic drive solution YHBP for balancers of all kinds Move loads effortlessly!

People who continuously move loads need technical and ergonomic support. With servo-pneumatic balancers, heavy loads can be moved at the touch of a finger. At the heart of the balancer is Festo’s safe and powerful drive solution YHBP. It offers extremely fast, automatic weight detection and safety up to Performance Level d, perfect for the automotive, electronics, food and packaging industries.

Product flyer for automotiv industry
Product flyer for automotiv industry Two Pager

Automation solutions for the automotive

and Tier 1 supplier industry

Electromobility
Electromobility Battery and power train production

From battery cells and battery modules to installation in electric vehicles, we have the ideal automation solution for every production situation. See for yourself!

Clamping and Welding  - Scania AB
Clamping and Welding - Scania AB Article from customer magazine 1.2018

Production in the fast lane: Virtually fully automated body shop

Product Overview for the automotive and Tier1 supplier industry
Product Overview for the automotive and Tier1 supplier industry

Systems, solutions and expertise for the automotive and Tier1 supplier industry

Compressed air and cooling water supply
Compressed air and cooling water supply Brief application example

Sample application

 

Dispensing, joining – Vescon Systemtechnik GmbH
Dispensing, joining – Vescon Systemtechnik GmbH Brief application example

Automation solutions from Festo for assembling LED headlights

Welding – 3CON
Welding – 3CON Brief application example

Welding system for joining automotive door panels and interior parts

Selective soldering – IPTE Factory Automation
Selective soldering – IPTE Factory Automation Brief application example

System for selective soldering of sensors directly in the protective housing

Selective soldering – IPTE Factory Automation
Selective soldering – IPTE Factory Automation Article from customer magazine 2.2014

Selective soldering of sensors in the protective housing

Services for servopneumatic welding guns
Services for servopneumatic welding guns All-inclusive and trouble free

When it comes to your servopneumatic welding guns, take advantage of the numerous services included in your “all-inclusive trouble-free”package. These services guarantee simple commissioning, efficient operation and rapid fault elimination

Flow sensor SFAW
Flow sensor SFAW Monitor liquid media

Ideal for monitoring cooling circuits, for example in welding guns in the automotive industry or in front-end applications in the semiconductor and electronics industries. The new fl ow sensor SFAW measures the fl ow rate, consumption and temperature of liquid media within the ranges of 1.8 … 32 l/min and 5 … 100 l/min.

DSBC in Action: 500 cylinders dancing synchronously Video, 2015, 3.22 min, MP4 HD

Accurate and extremely productive:

Less maintenance, increased output, more process reliability:

that is why NSM Magnettechnik GmbH counts on the standard cylinder DSBC.

Clip fix tool AGTC
Clip fix tool AGTC A world first

Workers don't have to worry anymore about the stresses and strains of fitting clips manually. The clip fix tool AGTC does away with strenuous manual work and gives workers a break, for example in automotive assembly when inner door panels need to be attached or something is needed to hold cables in place. This great ergonomic burden has often led to workers needing time off in the past.

Planning the efficient use of compressed air in the body shop
Planning the efficient use of compressed air in the body shop

Brochure green carbody project

Battery manufacturing
Battery manufacturing

 

Partner for Automation: Festo offers solutions for numerous process steps in battery manufacturing

Safety engineering guidelines
Safety engineering guidelines Pneumatic and electric solutions
Industry 4.0
Industry 4.0 From vision to reality – Status 2019

Many concepts from the past have been overtaken by the fourth industrial revolution: business models, partnerships, customer interfaces, value chains, and even the traditional automation pyramid – all are undergoing huge change. As an innovator and trendsetter in fieldbus technology, Festo will make a major contribution to reshaping the future with new concepts for Industry 4.0.
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
Safety@Festo Poster
Safety@Festo Poster
Odber RSS