Portál podpory

Zvoľte prosím kategóriu na ľavej strane alebo použite funkciu vyhľadávania.

Vyhľadávanie

Objednávacie číslo

Séria

Objednávací kód

Posledné

Safety Sub-Functions Pneumatic SET, PUS, Category 1, up to PL c
Safety Sub-Functions Pneumatic SET, PUS, Category 1, up to PL c 19.9.2019 Pneumatic SET, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe equilibrium of torque (SET) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains a possible circuit for 5/3 directional control valves and pressure regulators.

1.10
19.9.2019
Safety Sub-Functions Pneumatic SB, PUS, Category 1, up to PL c
Safety Sub-Functions Pneumatic SB, PUS, Category 1, up to PL c 19.9.2019 Pneumatic SB, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe blocking (SB) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits together with the safety sub-functions safe torque off (STO) and safe equilibrium of torque (SET).

1.10
19.9.2019
Ventil-Ansteuermodul VAEM
Ventil-Ansteuermodul VAEM 18.7.2019 Präzises Schalten von Magnetventilen

Mit dem Ventil-Ansteuermodul VAEM wird das präzise Schalten von Magnetventilen so einfach wie nie. Bis zu 8 Kanäle sind individuell parametrierbar. Eine zeitliche Auflösung von nur 0,2 ms und die Steuerung der Ventile über Strom – nicht Spannung – ermöglichen höchste Präzision z.B. für Dosieranwendungen. Die Haltestromabsenkung spart Energie und minimiert den Wärmeeintrag.

Naj downloady

Servicevideos
Servicevideos service2see

(servicevideos)

Valves
Valves
Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Odber RSS