Portál podpory

Zvoľte prosím kategóriu na ľavej strane alebo použite funkciu vyhľadávania.

Vyhľadávanie

Objednávacie číslo

Séria

Objednávací kód

Popis
Ball valves
Ball valves
Ball valves VZBE, VZBF and VZBD in stainless steel
Ball valves VZBE, VZBF and VZBD in stainless steel For every application!

 

Stainless steel ball valves are used wherever different media need to be controlled – in process automation as well as factory automation. With VZBE, VZBF and VZBD, Festo has rounded off the ball valve portfolio to help you find the right ball valve for a wide range of applications.

Valve control module VAEM
Valve control module VAEM Precise switching of soenoid valves

The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high preci­sion, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.

Media separated solenoid valve VYKA
Media separated solenoid valve VYKA Extremely precise!

Whether dosing or operation with continuous flows is what’s needed,

with the media separated solenoid valve VYKA you can do both!

This powerhouse allows you to dose very small quantities with very

compact dimensions.

White Paper
White Paper Considerations for choosing pneumatic guided drives and slides

This whitepaper includes information on:

• How pneumatic guided drives and slides work

• Pneumatic or electric? Where pneumatic excels

• Guided drive or slide? Which to choose

• Customization possibilities: bearings, cushioning and more

• Models for special situations

• Sizing the drive or slide for your application

Textile industry
Textile industry

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

Smartenance – the app for mobile digital maintenance management
Smartenance – the app for mobile digital maintenance management Faster and easier ...

Smartenance – the app for mobile digital maintenance management

 

Get digital. Now! The digital maintenance manager for production managers and system operators finally makes maintenance management paperless. Smartenance provides you with a clear schedule and evaluation for your system maintenance and offers a fast and easy transition to digital maintenance.

 

- Simple, clear operation thanks to clear structure and buttons

- Reciprocal checking by system operators and production managers provides greater reliability

- Faster processing via mobile, digital apps

 

www.festo.com/smartenance

 

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems
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
Product flyer for automotiv industry
Product flyer for automotiv industry Two Pager

Automation solutions for the automotive

and Tier 1 supplier industry

Product flyer for food and beverage industry
Product flyer for food and beverage industry Two Pager

Automation components for use in the food and beverage industry
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
Angle seat valve VZXA
Angle seat valve VZXA Flexible in use

The VZXA easily adapts to the task in hand thanks to its range of variants, thus maximising flexibility and minimising the effort involved in designing your application. The carefully thought-out product architecture with its easy-to-clean design means valve bodies and actuators can be freely combined. The modular product concept makes it easier to modify and maintain systems without having to remove the entire valve.

 

Operating conditions and standards in pneumatics
Operating conditions and standards in pneumatics
Animation Angle seat valve VZXA
Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Media valve series VODA
Media valve series VODA From the individual component to the integration solution

Ideal for laboratory analysis of clinical sample preparations, using highly integrated fluid technology from Festo. Sophisticated technology, advanced control electronics with maximum manufacturing precision together guarantee precise metering results from Festo liquid handling solutions.

Low Demand Mode
Low Demand Mode Technical Report VI/2016

Summary:

This technical report indicates that the most valves should be operated in high demand mode according to IEC 61508.

Information Forced Dynamization Valves
Information Forced Dynamization Valves Technical Report V/2016

Summary:

For valves is the value “forced dynamization” defined. This technical report explains the background for this definition and gives recommendations for the application of valves which are not switched over a longer time period.

Poster Mailing: Stars of Pneumatics
Poster Mailing: Stars of Pneumatics What your machines want!

Making automation systems more productive – not a problem with our star products, every single one shines it its own field: cylinders, drives, valves, sensors, accessories, tubing and fittings and ser vice units.They are cost-effective, work together perfectly and are guaranteed to drive your machinery’s productivity.

Standard NAMUR valve VSNC
Standard NAMUR valve VSNC The new NAMUR generation

The standard NAMUR valve VSNC is certified worldwide in accordance with the usual explosion-protection standards and can be used in many industry segments and applications. Its distinguishing features are a modern design, durable quality and fully tested technology and materials. The product also offers a very attractive price/performance ratio. This is what modern NAMUR valves should be!

Quick Order Sheet VSNC series
Quick Order Sheet VSNC series Quick availability: Selected products from the VSNC series
Butterfly Valve VZAS
Butterfly Valve VZAS Product range overview and technical data
A quick match
A quick match
„Stars of pneumatic – festo core product range” , Easy Clip
Medienventile_Kompflyer_en_V05
Medienventile_Kompflyer_en_V05
Zobraziť 4 viac výsledkov ...
Odber RSS
Pri vyhľadávaní s obj. číslom, alebo obj. kódom môžete získať podrobné informácie (napr. CAD podporu a technické dáta).
Ak nie sú dostupné, použite Výber produktu v katalógu.