Portál podpory

Zvoľte prosím kategóriu na ľavej strane alebo použite funkciu vyhľadávania.

Vyhľadávanie

Objednávacie číslo

Séria

Objednávací kód

Posledné

Festo DGTZ PSI EN142458
Festo DGTZ PSI EN142458 30.6.2020 Compact and durable

Increasing our customers’ productivity is a clear objective of Festo as

a company. You told us where your pinch points are. As a solution

to meet your requirements, we have developed the space-optimised

twin cylinder DGTZ.

Compact cylinder ADN-…-C (ISO),
Compact cylinder ADN-…-C (ISO), 29.6.2020 Newly designed output
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
Round cylinders DSNU-S-..., DSNU-... 29.6.2020 Space savers - Ideal for small spaces

ISO standards-based DSNU or the smaller and even slimmer DSNU-S?

The round cylinder DSNU is always a solid choice when it comes

to performance and compact dimensions. Its universal variants make

it ideal in applications where low friction, chemical resistance or

corrosion resistance are required.

Naj downloady

Smart Camera SBRD
Smart Camera SBRD Fast and reliable inspection!

The smart camera SBRD is ideal for both beginners and professionals. Its high-resolution USB cameras, the specially designed machine vision controller and the powerful image processing software open up new options in automation and robotics. All with tried-and-tested performance from Festo.

8078002 - SBRD-EN
Instructions 8078002 - SBRD-EN Operating - Camera system

Associated products

  • camera head SBPB-R2B-U3-1E1A-C (8066466)
  • camera head SBPB-R2C-U3-1E1A-C (8066467)
  • camera head SBPB-R5B-U3-1E1A-C (8066468)
  • camera head SBPB-R5C-U3-1E1A-C (8066469)
  • camera head SBPB-R9B-U3-1E1A-C (8066470)
  • camera head SBPB-R9C-U3-1E1A-C (8066471)
  • controller SBRD-Q (8067301)
8077993 - SBRD-EN
Description 8077993 - SBRD-EN Description - Camera system

Associated products

  • camera head SBPB-R2B-U3-1E1A-C (8066466)
  • camera head SBPB-R2C-U3-1E1A-C (8066467)
  • camera head SBPB-R5B-U3-1E1A-C (8066468)
  • camera head SBPB-R5C-U3-1E1A-C (8066469)
  • camera head SBPB-R9B-U3-1E1A-C (8066470)
  • camera head SBPB-R9C-U3-1E1A-C (8066471)
  • controller SBRD-Q (8067301)
Odber RSS
Pri vyhľadávaní s obj. číslom, alebo obj. kódom môžete získať podrobné informácie (napr. CAD podporu a technické dáta).
Ak nie sú dostupné, použite Výber produktu v katalógu.