Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
FluidDraw P6 Full version License required! You get it via the Festo App World.
6.0i
19. 09. 2019
FluidDraw P5 Full version (phased out in 2019) Requires licence!
5.3v
23. 08. 2019
FluidDraw P5 trial version (phased out in 2019)

Compared to the full version the trial version does not allow:

  • To save new created projects or files.
  • To edit existing projects or files.
5.3u
24. 06. 2018
Firmware Firmware CDSB-A1

Firmware data for the Operator unit CDSB

 

New Features:

 

  • Parameter & Firmware file transfer of CDSB & CMMT  (upload and download)

 

Fixed Bugs:

 

 

Supported systems:

  • Operator unit CDSB-A1 (8070984)

 

V3.0.0
Firmware

Firmware for integrated drive EMCA-EC-67-...-EP (Ethernet/IP)

  • v1.4.0.2
  • v1.2.0.24
  • v1.2.0.8
  • v1.0.0.70


Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-EP (8061202)
  • Integrated Drive EMCA-EC-67-M-1TM-EP (8061204)
  • Integrated Drive EMCA-EC-67-S-1TE-EP (8061201)
  • Integrated Drive EMCA-EC-67-S-1TM-EP (8061203)
1.4.0.44
8. 07. 2019
PROFINET GSDML GSDML-File for CPX-AP-I
20. 06. 2019
Firmware Motion Terminal VTEM

firmware for VTEM

Supported systems:

  • Motion Terminal VTEM (8047502)
4.12.2
13. 05. 2019
CDSU USB IO-Link Master Tool

CDSU-Tool is the PC software for the USB IO-Link Masters CDSU-1.

Available functions:

- Visualization of IO-Link Device Description (IODD)

- Automatic download of IODD from https://ioddfinder.io-link.com

- Configuration of parameters and storage of set of parameters

- Monitoring of process data and diagnostic

1.1.3
1. 02. 2019
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

New Features:

  • EtherCAT scan (only non-modular devices)
  • Manual access also for motors, axes and gears


Fixed Bugs:

  • Firmware is not shown correctly after downloading it into the repository
  • Connections between devices get lost when copying and pasting
  • Opening the scan view while the application window is shown in reduced size might freeze the application


Known Issues:

  • After importing a modular device from the EtherCAT scan, its modules still need to be configured manually.
  • Downloading a firmware to a CMMT-AS with improper network settings stops at 10 %, and the application freezes.
1.1.1.610
16. 01. 2019
Vision Sensor Configuration Studio

Software for Vision Sensors SBSI/SBSC. Software to change the firmware, network settings and for configuration of Vision Sensors, including "Vision Sensor Device Manager".

Supported systems:

  • Code Reader SBSI-B-R3B-F6-W (2930232)
  • Code Reader SBSI-B-R3B-F12-W (2930233)
  • Code Reader SBSI-B-R3B-F6-R (2930234)
  • Code Reader SBSI-B-R3B-F12-R (2930235)
  • Code Reader SBSI-B-R3B-F6-R-D (2930236)
  • Code Reader SBSI-B-R3B-F12-R-D (2930237)
  • Code Reader SBSI-B-R3B-F6-NR (2930238)
  • Code Reader SBSI-B-R3B-F12-NR (2930239)
  • Code Reader SBSI-B-R3B-F6-NR-D (2930240)
  • Code Reader SBSI-B-R3B-F12-NR-D (2930241)
  • Code Reader SBSI-B-R3B-F6-W-D (2930242)
  • Code Reader SBSI-B-R3B-F12-W-D (2930243)
  • Object Sensor SBSI-Q-R3B-F6-W (2942261)
  • Object Sensor SBSI-Q-R3B-F12-W (2942262)
  • Object Sensor SBSI-Q-R3B-F6-NR (2942265)
  • Object Sensor SBSI-Q-R3B-F12-NR (2942266)
  • Code Reader SBSI-B-AF-R3B-F6-W (8058715)
  • Code Reader SBSI-B-AF-R3B-F12-W (8058716)
  • Code Reader SBSI-B-AF-R3B-F6-R (8058717)
  • Code Reader SBSI-B-AF-R3B-F12-R (8058718)
  • Code Reader SBSI-B-AF-R3B-F6-NR (8058719)
  • Code Reader SBSI-B-AF-R3B-F12-NR (8058720)
  • Code Reader SBSC-B-AF-R3B (8058721)
  • Code Reader SBSC-B-AF-R2B (8058722)
  • Code Reader SBSI-B-AF-R2B-F12-R (8058723)
  • Object Sensor SBSI-Q-AF-R3B-F6-W (8058724)
  • Object Sensor SBSI-Q-AF-R3B-F12-W (8058725)
  • Object Sensor SBSI-Q-AF-R3B-F6-NR (8058726)
  • Object Sensor SBSI-Q-AF-R3B-F12-NR (8058727)
  • Object Sensor SBSC-Q-AF-R3B (8058728)
  • Object Sensor SBSC-Q-AF-R2B (8058729)
  • Object Sensor SBSI-Q-AF-R2B-F12-W (8058730)
  • Colour sensor SBSI-F-R3C-F6-W (8058731)
  • Colour sensor SBSI-F-R3C-F12-W (8058732)
  • Colour sensor SBSI-F-AF-R3C-F6-W (8058733)
  • Colour sensor SBSI-F-AF-R3C-F12-W (8058734)
  • Colour sensor SBSC-F-AF-R3C (8058735)
  • Allroundsensor SBSC-U-AF-R2B (8058736)
  • Allroundsensor SBSC-U-AF-R3B (8058737)
V1.23.2.2
14. 01. 2019
Firmware CPX-E-CEC-C1/M1 Bootloader for CODESYS V3.5 SP12 Patch6 pbF
1.0.8
17. 10. 2018
Firmware CPX-E-CEC-C1/M1 Firmware for CODESYS V3.5 SP12 Patch6 pbF
1.0.2
17. 10. 2018
Firmware CPX-E-CEC-C1/M1-PN/EP Bootloader for CODESYS V3.5 SP12 Patch6 pbF
1.1.15
25. 10. 2018
Firmware CPX-E-CEC-C1/M1-PN/EP Firmware for CODESYS V3.5 SP12 Patch6 pbF
1.1.18
25. 10. 2018
USB driver CPX-E-PB Bus module version: 22.02.2016

Festo Virtual Communications Port

Supported systems:

  • Bus module CPX-E-PB Revision 01
22. 02. 2016
Subscribe to RSS