Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
PROFINET GSDML GSDML file for CPX

Supported systems:

  • Bus node CPX-FB33 (548755)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
  • Motion Terminal VTEM (8047502)
8. 10. 2019
PROFINET GSDML GSDML-File for CPX-AP-I
20. 06. 2019
PROFINET GSDML

GSDML-file for MSE

Supported systems:

  • energy efficiency module MSE6-C2M-5000-FB34-D-M-RG-BAR-AMI-AGD (8085454)
  • energy efficiency module MSE6-C2M-5000-FB34-D-RG-BAR-AMI-AGD (8085455)
  • energy efficiency module MSE6-D2M-5000-CBUS-S-RG-BAR-VCB-AGD (8085453)
  • energy efficiency module MSE6-E2M-5000-FB33-AGD (3850287)
  • energy efficiency module MSE6-E2M-5000-FB34-AGD (3869585)
  • energy efficiency module MSE6-E2M-5000-FB35-AGD (3870296)
3. 10. 2018
PROFINET GSDML

GSDML-Files for EMCA-EC-...-PN (FHPP)

Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-PN (8069726)
  • Integrated Drive EMCA-EC-67-M-1TM-PN (8069728)
  • Integrated Drive EMCA-EC-67-S-1TE-PN (8069725)
  • Integrated Drive EMCA-EC-67-S-1TM-PN (8069727)
1.2
16. 08. 2018
PROFINET GSDML CPX-E-CEC-C1/M1-PN Controller

PROFINET Device description file (GSDML-file)

for Festo CPX-E-CEC-C1/M1-PN Controller V2.32

 

Supported systems:

  • Automation system CPX-E (5237644)
  • Controller CPX-E-CEC-C1-PN (4252741)
  • Controller CPX-E-CEC-M1-PN (4252743)
4. 03. 2018
PROFINET/ETHERNET IP FDT/DTM

Device Type Manager (DTM) for Festo CPX Terminal, MPA-FB-VI, MPA-F-FB-VI or VTSA-FB-VI with PROFINET (CPX-FB33, CPX-M-FB34, CPX-M-FB35) or ETHERNET IP (CPX-FB36). Allows connection to field devices via HART with CPX-4AE-4AA-H module.

Supported systems:

  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V1.0.3
12. 03. 2018
PROFINET GSDML CPX-E-PN Bus module

PROFINET Device description file (GSDML-file)

for Festo CPX-E-PN PROFINET Bus module V2.31

Supported systems:

  • Bus module CPX-E-PN 
2. 03. 2017
PROFINET GSDML PROFINET GSDML-File for CTEU

PROFINET GSDML-File for CTEU

Supported systems:

  • Busknoten CTEU-PN (2201471)
7. 10. 2016
PROFINET GSDML

GSDML file for CMMP-AS M3 with CAMC-F-PN

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
  • Motorcontroller CMMP-AS-C15-11A-P3-M3 (3215473)
2.31
12. 07. 2015
IO-Link IODD

IO-Link Version 1.1 Device Description (IODD) for Air Gap Sensor SOPA-...

V1.0.3
3. 02. 2020
EtherCAT XML EtherCAT Slave Information (ESI)

EtherCAT Slave Information (ESI) file for the CPX-AP-I-EC-M12 EtherCAT Interface.

30. 10. 2019
IO-Link IODD IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-16-..-LK

IO-Link 1.1 IODD for EHPS-16-..-LK

1.1.2
Ethernet/IP EDS

Device Description File for CPX-AP-I-EP-M12 EtherNet/IP Interface.

1.2
12. 06. 2019
IO-Link IODD IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-25-..-LK

IO-Link 1.1 IODD for EHPS-25-..-LK

1.1.2
IO-Link IODD IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-20-..-LK

IO-Link 1.1 IODD for EHPS-20-..-LK

1.1.2
Firmware Package Firmware CMMT-ST-C8-1C-EC-S0 (EtherCAT) & ESI

Firmware and EtherCAT XML ESI data for the servo drive CMMT-ST-C8-1C-EC-S0 (EtherCAT)

 

New Features:

  • Position trigger
  • Touch probe (fast capture inputs)
  • Input shaping
  • Improved auto tuning
  • Support of FOE
  • Velocity override via manufacturer specific object
  • Export of frequencyresponse diagrams
  • Dynamic adjustment of torque limitations

 

Fixed Bugs:

 

  • Touch probe and position trigger misalignment  

 

Supported systems:

 

  • ELV servo drive CMMT-ST-C8-1C-EC-S0  (8084005)

 

 

16.0.9.59
2. 07. 2019
EtherCAT XML CPX-E-EC Bus module

EtherCAT Device description file (ESI-file)

for Festo CPX-E-EC EtherCAT Bus module
Supported systems:

  • Bus module CPX-E-EC Revision 01
11. 12. 2018
Ethernet/IP EDS EDS-File for CPX-FB36 EtherNet/IP

EDS-File for CPX Valveterminals with EtherNet/IP connection

Supported systems:

  • Bus node CPX-FB36 (1912451)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
  • Motion Terminal VTEM (8047502)
1.5
10. 04. 2018
Ethernet/IP EDS

EDS-Files for EMCA-EC-...-EP (FHPP)

Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-EP (8061202)
  • Integrated Drive EMCA-EC-67-M-1TM-EP (8061204)
  • Integrated Drive EMCA-EC-67-S-1TE-EP (8061201)
  • Integrated Drive EMCA-EC-67-S-1TM-EP (8061203)
1.9
11. 11. 2016
Ethernet/IP EDS EDS-File for CTEU-EP EtherNet/IP

Supported Systems:

  • Bus Node CTEU-EP (2798071)
2.3
20. 11. 2017
PROFIBUS GSD CPX-E-PB Bus module version 4

PROFIBUS Device description file (GSD-file)

for Festo CPX-E-PB PROFIBUS Bus module

Supported systems:

  • Bus module CPX-E-PB Revision 01
4
30. 03. 2017
Ethernet/IP EDS CPX-E-EP Bus module

EtherNet/IP Device description file (EDS-file)

for Festo CPX-E-EP EtherNet/IP Bus module

Supported systems:

  • Bus module CPX-E-EP Revision 01
2. 05. 2017
Ethernet/IP EDS EDS Device Description for CPX-FB32 EtherNet/IP

EDS file for CPX valve terminals with Ethernet/IP connection



Supported systems:

  • Bus node CPX-FB32 (541302)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
>=R17
20. 08. 2014
Subscribe to RSS