Safety Sub-Functions Pneumatic SET, PUS, Category 1, up to PL c
Title:
Safety Sub-Functions Pneumatic SET, PUS, Category 1, up to PL c
Subtitle:
Pneumatic SET, PUS, Category 1, up to PL c
Description:

Application Note for the realization of the safety sub-functions safe equilibrium of torque (SET) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains a possible circuit for 5/3 directional control valves and pressure regulators.

Document type:
Application Note 100247
Title Version

Application Note - Safety Sub-Functions Pneumatic SET, PUS, Category 1, up to PL c 

 

Application Note for the realization of the safety sub-functions safe equilibrium of torque (SET) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains a possible circuit for 5/3 directional control valves and pressure regulators.

Application Note - Sicherheits-Teilfunktionen Pneumatik SET, PUS, Kategorie 1, bis zu PL c

 

Application Note für die Umsetzung der Sicherheits-Teilfunktionen sicheres Momentengleichgewicht (SET) und Vermeidung eines unerwarteten Anlaufs (PUS) mit Kategorie 1 und bis zu PL c. Diese Application Note enthält eine mögliche Schaltung für 5/3-Wegeventile und Druckreglern