Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Funktionsbausteine Siemens

Function blocks for different Siemens PLCs: • TIA Portal V15, V14 and V13 to use with S7-1200, S7-1500, S7-300 and S7-400 • valid from FW version 4.12.x

Supported systems:

  • Motion Terminal VTEM (8047502)
Vx.x.31
4.6.2019.
Funktionsbausteine Siemens

Function blocks for different Siemens PLCs: • TIA Portal V15, V14 and V13 to use with S7-1200, S7-1500, S7-300 and S7-400 • valid from FW version 4.12.x

Supported systems:

  • Motion Terminal VTEM (8047502)
Vx.x.2
12.11.2018.
Function blocks Siemens Step 7

Function blocks for Siemens SIMATIC S7 (TIA Portal V14) to use with S7-300, S7-400, S7-1200 and S7-1500 to control the des Servo press kit YJKP.

Content:

  • Link to the Application Notes
  • Examples (S7-300, S7-400, S7-1200, S7-1500)
  • Libraries (S7-300, S7-400 / S7-1200, S7-1500)
  • Source code (S7-300, S7-400 / S7-1200, S7-1500)



Compatibility information:

  • Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
  • Applications software GSAY-A4 (1.2.1; see " Applications software GSAY-A4")



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • Servo Press Kit YJKP-.. (8058596)
1.0.0
16.10.2017.
Function blocks Siemens Step 7 FHPP function blocks for motor controller - TIA / S7

Function blocks for different Siemens PLCs:

  • TIA Portal V15, V14 and V13
    to use with S7-1200, S7-1500, S7-300 and S7-400
  • SIEMENS STEP 7 V5.5 (FHPP Version 5.5.1.1)
    to use with S7-300 and S7-400

 

Supported systems:

  • Motor controller CMXH-ST2-C5-7-DIOP (3605478)
  • Integrated Drive EMCA-EC-67- (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366)
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
5.5
17.9.2019.
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.