Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Process Valve Automation Tool (PVA-Tool)
Process Valve Automation Tool (PVA-Tool) User friendly software for dimensioning and selection of the suitable quarter turn actuator for automation of butterfly and ball valves

The torque diagrams of the selected actuator will be displayed for a visual confirmation. The application parameters can be changed any time and consequently the results will be automatically adapted to the new requirements.

1.1.4
21.1.2020.
Function blocks Siemens PCS 7
Function blocks Siemens PCS 7

Driver block library for seamlessly integrating Festo CPX remote I/O terminals with or without attached valve terminals (MPA, VTSA) into a Siemens SIMATIC PCS 7 process control system via Profibus DP; provides full support for “Generate Module Drivers” function

Supported systems:

  • Electrical terminal CPX
  • Valve terminal MPA with CPX terminal
  • Valve terminal MPA-F with CPX terminal
  • Valve terminal VTSA with CPX terminal
  • Valve terminal VTSA-F with CPX terminal



Supported systems:

  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node-SET CPX-FB13 (195741)
  • Bus node-SET CPX-M-FB34-M3 (548752)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V2.1.3.0
14.11.2017.
PA Toolkit
PA Toolkit Library for the CODESYS development environment

Supported systems:

  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
1.0.1.2
26.8.2020.
WinPISA Update V

WinPISA is the software for configuring, commissioning, programming and performing diagnostics on the SPC200 positioning controller.
For manual see "file and language versions".

4.51
1.10.2009.
Subscribe to RSS