Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Firmware 2019-09-24 Firmware CDSB-A1

Firmware data for the Operator unit CDSB

 

New Features:

 

  • Parameter & Firmware file transfer of CDSB & CMMT  (upload and download)

 

Fixed Bugs:

 

 

Supported systems:

  • Operator unit CDSB-A1 (8070984)

 

V3.0.0
Firmware 2019-07-26

Firmware for integrated drive EMCA-EC-67-...-EP (Ethernet/IP)

  • v1.4.0.2
  • v1.2.0.24
  • v1.2.0.8
  • v1.0.0.70


Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-EP (8061202)
  • Integrated Drive EMCA-EC-67-M-1TM-EP (8061204)
  • Integrated Drive EMCA-EC-67-S-1TE-EP (8061201)
  • Integrated Drive EMCA-EC-67-S-1TM-EP (8061203)
1.4.0.44
2019-07-08
PROFINET GSDML 2019-07-18 GSDML-File for CPX-AP-I
2019-06-20

Top downloads

CAD
Where can you obtain CAD data for Festo products? On the DVD-ROM version of the product catalogue from Festo, you can find CAD models of the products in all standard neutral formats.Our online catalogue provides up-to-date CAD data for almost all ...
USB driver CPX-E-PB Bus module version: 22.02.2016

Festo Virtual Communications Port

Supported systems:

  • Bus module CPX-E-PB Revision 01
2016-02-22
CDSU USB IO-Link Master Tool

CDSU-Tool is the PC software for the USB IO-Link Masters CDSU-1.

Available functions:

- Visualization of IO-Link Device Description (IODD)

- Automatic download of IODD from https://ioddfinder.io-link.com

- Configuration of parameters and storage of set of parameters

- Monitoring of process data and diagnostic

1.1.3
2019-02-01
Subscribe to RSS