Destek Portalı

Sol tarafta bir kategori seçin veya arama fonksiyonunu kullanın.

Ara

Parça numarası

Seriler

Sipariş kodu

Açıklama
Electric automation
Electric automation Electric automation without compromise

Put your trust in a partner who has been setting technological standards for decades. Whether in pneumatic or electric automation. And don't expect anything less than a complete package, from mechanical systems to integrated motion control solutions and subsystems.

Cantilever axis with gear rack EHMH
Cantilever axis with gear rack EHMH Ideal for heavy loads

Its ability to move high payloads of up to 200 kg extremely dynamically, precisely and easily makes the EHMH very suitable for handling systems. It can be used, for example, for palletising and stacking in the packaging and automotive industries or unloading and loading machine tools. The rack and pinion technology contributes to its long service life.

Ballscrew and toothbelt axes ELGC and mini-slide EGSC
Ballscrew and toothbelt axes ELGC and mini-slide EGSC Compact!

For applications where compact dimensions are essential, these

axes can be combined into very space-saving handling systems

that fit seamlessly into assembly systems, testing and inspection

systems, small parts handling units, desk top applications and in

the electronics industry. The low-cost linear axes ELGC and the mini

slides EGSC offer an optimal ratio between installation space and

working space. They feature a common system approach, platform

architecture and, last but not least, adapterless connections.

Commissioning software Festo Automation Suite
Commissioning software Festo Automation Suite Ready for operation faster!

The PC-based Festo Automation Suite software combines the parameterisation, programming and maintenance of Festo components in one program. It enables the entire drive package, from the mechanical system to the controller, to be commissioned. Perfect for making industrial automation simple, efficient and seamless.

Decentralised installation and control concepts
Decentralised installation and control concepts

Installation and control concepts are influencing each other more than ever before, especially as we move towards Industry 4.0 and the Internet of Things (IoT). It is only through effective interaction between these architectures that modular, flexible and adaptable production concepts with decentralised intelligence, pre-processing, autonomous machines or subsystems, cyber-physical systems – in other words, smart factories – will be successful.

Mini slide EGSC-BS
Mini slide EGSC-BS Compact positioning!

Whether in the electronics industry, desktop applications, assembly systems, small parts handling or test and inspection systems, the low-cost and compact mini slide EGSC is the first choice when it comes to compact dimensions and optimised installation space. It is the ideal complement to the rotary drive ERMO and the linear axis ELGC in highly efficient 2D and 3D handling systems.

Spindle axis ELGC-BS and toothed belt axis ELGC-TB
Spindle axis ELGC-BS and toothed belt axis ELGC-TB Compact movement!

When it comes to compact dimensions and optimised installation space, the low-cost axis series ELGC is ideal. These features are a clear advantage in assembly systems, test and inspection systems, small parts handling, the electronics industry and desktop applications. The spindle and toothed belt axes are suitable for all horizontal and vertical movements, and are the perfect complement to the guide axis ELFC or the mini slide EGSC.

PSI_170_1_EFSD_en_L
PSI_170_1_EFSD_en_L Electric stopper EFSD

Cover distances in a short time and then stop on the dot. Give feedback

and continue on command. The electric stopper does it, from cushioning

and stopping to outputting a sensor signal and receiving direct

commands via the PLC.

Poster Intelligent automation solutions_TR
Poster Intelligent automation solutions_TR Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

World of Automation
World of Automation Competency from single components through to control systems.

Our multi-part static system presentation comprehensively shows

• how Festo products can be connected to and integrated in various fieldbus and Ethernet protocols around the world

• how the communication hierarchies are related to one another

• and which networking and installation concepts Festo supports: for fluid and motion control for factory and process automation (FA/PA)

A simple solution: gripping, guiding and press-fitting plug connectors
A simple solution: gripping, guiding and press-fitting plug connectors

Reliable, dynamic and always the correct force: this precise and powerful handling and assembly device combines the gripping and feeding of press-fit plug connectors with an integrated assembly process. Two-way monitoring – visually and as a function of force and displacement – ensures that all the pins have been press-fitted with the appropriate force and are located correctly.

What must be taken into account when using Festo products?
What must be taken into account when using Festo products?
Festo commissioning support service for axis systems
Festo commissioning support service for axis systems For maximum system performance.

Having our specialists commission your axis systems brings a variety of advantages – it is fast, reliable and ensures that everything matches together perfectly. This guarantees the harmonious interaction between your axis systems and your production line

Waste management instructions
Waste management instructions
Smartenance – the app for mobile digital maintenance management
Smartenance – the app for mobile digital maintenance management Faster and easier ...

Smartenance – the app for mobile digital maintenance management

 

Get digital. Now! The digital maintenance manager for production managers and system operators finally makes maintenance management paperless. Smartenance provides you with a clear schedule and evaluation for your system maintenance and offers a fast and easy transition to digital maintenance.