Destek Portalı

Sol tarafta bir kategori seçin veya arama fonksiyonunu kullanın.

Ara

Parça numarası

Seriler

Sipariş kodu

Control block CPX-CEC-M1 567348
Aşamalı olarak kullanımdan kalkıyor
 
08/2015
07/2015
12/2019
Alternatif ürün Control block CPX-CEC-M1-V3 (3472765) Fonksiyona göre uyumlu Changed programming/parameter software
Açıklama
Electric Automation - Product overview
Electric Automation - Product overview Seamless connectivity from the workpiece to the cloud!

A perfect fit of controllers, servo drives and mechanics – thanks
to quick configuration with PositioningDrives and commissioning with just a few clicks with the Festo Automation Suite.

CPX terminal - PROFINET bus interface
CPX terminal - PROFINET bus interface CPX-FB43, CPX-M-FB44/45

Seamless connectivity!

PROFINET, the world’s leading Ethernet-based protocol for industrial automation, offers you direct access and seamless connectivity from the management level to the field level. The new bus interfaces FB43/44/45 of the automation platform CPX are equipped with the latest hardware and software chip technology and are fully compatible with the predecessor series FB3x.

White paper: Automating on/off process valves
White paper: Automating on/off process valves A comparison of actuation methods for pneumatic actuators

On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:

• Required hardware/components and the installation

effort involved

• Investment costs

• Potential for compressed air savings and increased

energy efficiency

• Diagnostic and maintenance options

• Potential for function integration

• Possible applications in safety-related circuits

• Possible applications in potentially explosive areas

Fibre balls in the fight against micropollutants
Fibre balls in the fight against micropollutants Festo is automating the world’s first plant featuring Fuzzy Filters® for removing microplastics and medication

Each year, 8,000 tons of pharmaceutical products and 10 tons of microplastics alone end up in Germany’s largest river, the Rhine. Conventional wastewater treatment plants will always struggle to deal with such large quantities of micropollutants. That is why the town of Barntrup in the German state of North Rhine-Westphalia added a purification stage for micropollutants to its wastewater treatment plant – a world first using Fuzzy Filters® from Bosman and automated with pneumatics from Festo.

The dock “thinks” for itself
The dock “thinks” for itself Decentralised Control in Bulk Material Handling

The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations

and the release of dusts can occur. AZO CleanDock prevents this

problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.

Automation solutions for fingerboards in the Oil and Gas industry
Automation solutions for fingerboards in the Oil and Gas industry

Very few environments are as demanding as those on an oil rig. Materials are stressed and corrosion is promoted by water, salt and wind, as well as extreme weather fluctuation. The highly innovative Festo Motion Terminal as well as the state of the art valve terminal VTUG combined with our control cabinets offer reliable and steady solutions for automation of fingerboards under these harsh conditions.

All set for automation with IO-Link
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

Poster: Proses Endüstrisinde Partneriniz
Poster: Proses Endüstrisinde Partneriniz

Proses Endüstrisinde Partneriniz

CPX terminali/CPI sistemi
CPX terminali/CPI sistemi Mükemmel ağ için elektrikli modüller
White paper: Plants based on the Lego principle
White paper: Plants based on the Lego principle Modular automation with valve terminals

Smaller batches and different types of product in the same plant – these are the market demands to which more and more manufacturers in

the process industries need to adjust. The answer is plants based on the “Lego principle”. Users can add modules or switch them off in line

with requirements. But this is only possible with modular automation.

Animation CPX Terminal
Animation CPX Terminal
Pneumatic automation concepts
Pneumatic automation concepts A comparison of individual valves and valve terminals

Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.

Servopneumatics
Servopneumatics When is it right to use servopneumatics? Your application decides!

The Festo product range, from controllers to drives, makes it extremely easy to implement servopneumatic systems. It is also perfect for integration into the CPX environment with universal fieldbus connection.

Integrated Controller CPX-CEC A smart automation solution for drinking water treatment

Complete automated sandfiltration unit for maximum safety and reduced energy consumption – in case of emergency even without power supply.

Independent platform from control to the front end
Independent platform from control to the front end
RSS'e abone ol