Destek Portalı

Sol tarafta bir kategori seçin veya arama fonksiyonunu kullanın.

Ara

Parça numarası

Seriler

Sipariş kodu

Açıklama
Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
DSBF
DSBF
Purchasing guidelines 2019/2020
Purchasing guidelines 2019/2020
Clean Design standard cylinder DSBF
Clean Design standard cylinder DSBF Clever cushioning!

With smooth surfaces, large radii and dimensions to ISO 15552, the DSBF offers increased corrosion protection and can be used in a variety of applications. The basic design includes NSF-H1 lubrication and FDA-compliant seal material. Optional: unlubricated seal with self-adjusting cushioning PPS.

PPS Flyer "Less is more."
PPS Flyer "Less is more." The future of standard cylindes.

Here you will see, why standard cylinders now stand for: "Less is more." 

Tech Paper Optimally cushioned pneumatic cylinders
Tech Paper Optimally cushioned pneumatic cylinders More productivity with the right end-position cushioning

With the right end-position cushioning, you can significantly increase the efficiency of your entire pneumatic system.

When used to its full effect, it can improve cycle times and even reduce the size of the components used.

  

And all this for the simple reason that good end-position cushioning decreases the impact forces generated by changing loads and extreme dynamic stress – factors that play a crucial role in defining the travel time and speed of pneumatic cylinders.

Sizin için seçtiklerimiz: Üretim ve proses otomasyonuna yönelik ürünler
Sizin için seçtiklerimiz: Üretim ve proses otomasyonuna yönelik ürünler
Hygienic automation in food production 2011, 1.37 min

Display PD7308, Products: Clean Design, CRDSNU, DGRF, CDV, DSBF, PPSV

Poster Intelligent automation solutions_TR
Poster Intelligent automation solutions_TR Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Product Overview for the automotive and Tier1 supplier industry
Product Overview for the automotive and Tier1 supplier industry

Systems, solutions and expertise for the automotive and Tier1 supplier industry

Product Overview Cleanroom
Product Overview Cleanroom Series products for the clean room
  • Tested to VDI 2083-9.1
  • Classified to ISO 14644
CRSMT-8M
CRSMT-8M
All set for automation with IO-Link
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

SMX-1
SMX-1
Ürün Programı Özeti
Ürün Programı Özeti
The right sensor for the drive
The right sensor for the drive Drive-Sensor-Overview for magnetic cylinder switches and position transmitters
Clean Design valve terminal MPA-C
Clean Design valve terminal MPA-C Clean Design

MPA-C is Clean Design to perfection. It is very easy to clean, highly corrosion resistant, extremely sturdy – and extremely functional. It boasts more valve functions, modular single sub-bases for maximum 32 valves or solenoid coils, protection class IP69K, FDA certified materials, fieldbus/Ethernet via CTEU – everything that you could ask for!

White Paper: Cleaning is a Must!
White Paper: Cleaning is a Must!

Cleaning is an absolute must if foodstuffs are to be produced hygienically. The highest priority here is afforded to avoiding the spread of germs and eliminating foreign particles. Proper cleaning reduces the downtime of your plant and systems, while protecting the consumer and your brand.

SMTO-8E
SMTO-8E
SMT-8
SMT-8
SME-8M
SME-8M
SDBT
SDBT
SMT-10
SMT-10
2D/3D CAD verileri
2D/3D CAD verileri
SME-10
SME-10
White Paper - Food Safety
White Paper - Food Safety Hygienic automation technology in food production

Protecting the consumer and the manufacturer’s brand are the key aspects of hygienic and efficient automation in food production. The aims are high productivity and perfect tasting food.

SME-10M
SME-10M
Automation components for use in the food and beverage industry
Automation components for use in the food and beverage industry Automation in challenging environments
SMT/SME-8
SMT/SME-8
Food safety and efficiency ...
Food safety and efficiency ...

 

... are key requirements for you. Our clever mix of solutions delivers the perfect ingredients for production facilities that produce high-quality food economically.

30 sonuç daha göster ...
RSS'e abone ol
Arama sırasında parça no. veya sipariş kodunu kullanarak ayrıntılı ürün bilgilerine ulaşabilirsiniz (örn. CAD desteği ve teknik veriler).
Bunlar mevcut değilse, katalogdaki Product selection ögesini kullanın.