Destek Portalı

Sol tarafta bir kategori seçin veya arama fonksiyonunu kullanın.

Ara

Parça numarası

Seriler

Sipariş kodu

Açıklama
Industry 4.0
Industry 4.0 From vision to reality – Status 2019

Many concepts from the past have been overtaken by the fourth industrial revolution: business models, partnerships, customer interfaces, value chains, and even the traditional automation pyramid – all are undergoing huge change. As an innovator and trendsetter in fieldbus technology, Festo will make a major contribution to reshaping the future with new concepts for Industry 4.0.

A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
CPX terminali/CPI sistemi
CPX terminali/CPI sistemi Mükemmel ağ için elektrikli modüller
Poster Intelligent automation solutions_TR
Poster Intelligent automation solutions_TR Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Sizin için seçtiklerimiz: Üretim ve proses otomasyonuna yönelik ürünler
Sizin için seçtiklerimiz: Üretim ve proses otomasyonuna yönelik ürünler
Elektrikli silindirler
Elektrikli silindirler Ürünlere genel bakış
Maximum productivity: Terminal CPX
Maximum productivity: Terminal CPX
White Paper: The future role of ethernet and the trend to decentralised control solutions
White Paper: The future role of ethernet and the trend to decentralised control solutions field bus / Industrial Ethernet

The driving force behind progress in Industrial automation in the last 20 years has without doubt been the networking of automation products via bus systems. The importance of industrial communication within machines and installations is increasing exponentially, especially in the context of recent Industry 4.0 (Internet of Things, IoT) discussions. Networking is decentralised from its starting point – communication at control system level – down to the connection of front-end devices, sensors and actuators, which perhaps already feature decentralised intelligence.

Motor Controllers CMMP-AS, for Servo Motors
Motor Controllers CMMP-AS, for Servo Motors
Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

Product Overview for the automotive and Tier1 supplier industry
Product Overview for the automotive and Tier1 supplier industry

Systems, solutions and expertise for the automotive and Tier1 supplier industry

EMMS-AS servo motors and CMMP-AS motor controllers with extended functionality
EMMS-AS servo motors and CMMP-AS motor controllers with extended functionality
Festo Motion Terminal VTEM
Festo Motion Terminal VTEM Digitised pneumatics!

The Motion Terminal VTEM is opening up radical new dimensions in the world of automation, as it is the world’s first valve to be´controlled by apps. The first product to truly earn the label “digital pneumatics”. For a multitude of functions that currently require you to order and install more than 50 separate products/ positions.

Festo Motion Terminal – discover the new world of pneumatics.

Valve terminal MPA – 3 variants, 3 x excellent
Valve terminal MPA – 3 variants, 3 x excellent Highly communicative!

Maximum function integration, many electrical connection options,

multi-pin plug, Festo I-Port, fi eldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

  • New: MPA-C – hygienic
  • MPA-L – highly modular
  • MPA-S – communicative and with many functions

 

All set for automation with IO-Link
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Ürün Programı Özeti
Ürün Programı Özeti
Catalogue for Process Automation
Catalogue for Process Automation
ISO valve terminal VTSA – maximum functionality
ISO valve terminal VTSA – maximum functionality Strong fl ow rate!

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

Secure your advantage and create new potential with proportional pneumatics
Secure your advantage and create new potential with proportional pneumatics

Your technological advantages in detail:

• Multi-sensor control for maximum precision

• Electrical and pneumatic function integration

and extensions with VPPM on CPX/MPA

• Variable pressure zone regulation for greater flexibility

• 3 presets for simple control

• Multiplexing with CPX/MPA

• External sensor input for VPPX

• VPPM IO-Link

• VPPL for higher pressures (10 ... 40 bar)

Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

Small parts assembly and electronic industry
Small parts assembly and electronic industry Pneumatic and electrical components
RSS'e abone ol