支持平台

在左侧选择分类或者直接搜索。

搜索

订货号

系列号

订货代码

描述
Machine vision with vision sensors, smart camera and checkbox
Machine vision with vision sensors, smart camera and checkbox Your productivity in focus: with industrial image processing from Festo

Machine vision systems from Festo make a decisive contribution to ensuring that the input and output are right. They monitor and stabilise processes, whether they’re reading codes or detecting positions for handling tasks. In some cases they even control the process itself. And they inspect quality from when the goods come in to when they are finished.

 

That makes your work easier. It makes your machines and systems more productive and flexible. And it further optimises the use of materials.

 

Find out more ...

Stainless steel fittings NPQR
Stainless steel fittings NPQR Focus on food safety!
ISO valve terminal VTSA – maximum functionality
ISO valve terminal VTSA – maximum functionality Strong fl ow rate!

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

White Paper - Food Safety
White Paper - Food Safety Hygienic automation technology in food production

Protecting the consumer and the manufacturer’s brand are the key aspects of hygienic and efficient automation in food production. The aims are high productivity and perfect tasting food.

Butterfly valves VZAV
Butterfly valves VZAV Product overview and technical data
OEE – Increasing system efficiency
OEE – Increasing system efficiency Overall Equipment Effectiveness

The measure of a system’s value creation is its overall equipment effectiveness (OEE). This is determined by three factors: Availability – Performance – Quality

Looking at overall equipment effectiveness provides a clear indication of whether you can maximise productivity and thus make system operation even more economical.

VG 系列阀和阀岛
VG 系列阀和阀岛
Product flyer for food and beverage industry
Product flyer for food and beverage industry Two Pager

Automation components for use in the food and beverage industry

Poster: Your partner for process automation
Poster: Your partner for process automation
MCS - Multi Carrier System
MCS - Multi Carrier System Maximum machine flexibility

With the innovative Multi-Carrier-System MCS, a joint development by Festo and Siemens, you are on the right track. The modular transport system can be integrated as appropriate into existing intralogistics and thus complement and in some cases replace classic transport solutions.

Maximum productivity: Terminal CPX.
Maximum productivity: Terminal CPX. Automation platform

CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.

易清洗型标准气缸 DSBF
易清洗型标准气缸 DSBF 易清洗设计

DSBF 表面光滑,圆角大,尺寸符合 ISO 15552 标准,耐腐蚀等级
更高,可用于多种应用场合。基本型产品包括 NSF-H1 润滑脂和
FDA 认证密封件材料。可选:无润滑密封件,带自调节缓冲 PPS。

Animation: Multi Carrier System
Animation: Multi Carrier System
Angle seat valve VZXA
Angle seat valve VZXA Flexible in use

The VZXA easily adapts to the task in hand thanks to its range of variants, thus maximising flexibility and minimising the effort involved in designing your application. The carefully thought-out product architecture with its easy-to-clean design means valve bodies and actuators can be freely combined. The modular product concept makes it easier to modify and maintain systems without having to remove the entire valve.

 

齿形带式和丝杆式电缸 ELGA
齿形带式和丝杆式电缸 ELGA

齿形带式和丝杆式电缸 ELGA

Dancer control
Dancer control Brief application example

Sample application

Stretch blow moulding of PET bottles
Stretch blow moulding of PET bottles Brief application example

Sample application

Decentralised installation concepts
Decentralised installation concepts Brief application example

Sample application

Hybrid rotary/linear module DSL-16- … -SA
Hybrid rotary/linear module DSL-16- … -SA

The universally suitable DSL-16-…-SA is just the right module when

it comes to tackling demanding rotary/lifting processes in the

smallest of spaces.

Boasting a compact design and offering a high level of functionality

and extremely flexible handling, it combines pneumatic stroke and

gripping motions with precisely adjustable and monitored electrical

rotation, making laboratory processes safe and reproducible.

D-FB1601 Optimum food production
D-FB1601 Optimum food production
World of Automation
World of Automation Competency from single components through to control systems.

Our multi-part static system presentation comprehensively shows

• how Festo products can be connected to and integrated in various fieldbus and Ethernet protocols around the world

• how the communication hierarchies are related to one another

• and which networking and installation concepts Festo supports: for fluid and motion control for factory and process automation (FA/PA)

White paper Food safety: food quality through high compressed air quality
White paper Food safety: food quality through high compressed air quality

Great care must always be taken when compressed air comes into contact with food, because compressed air is not clean by nature.   On the contrary, solids and particles are present almost everywhere in the form of dust in various concentrations. Water, in the form of natural atmospheric humidity, is released in large quantities when the compressed air cools down. And thus compressed air quality in accordance with the requirements of the respective application provides best possible safety for foods, consumers and food producers.

 

This white paper includes information on:

- Compressed air preparation and compressed air quality classes

- Filter cascades for typical applications

易清洗型导向杆气缸 DGRF
易清洗型导向杆气缸 DGRF

易清洗型导向杆气缸 DGRF

聚四氟乙烯气管 PTFEN
聚四氟乙烯气管 PTFEN

聚四氟乙烯气管 PTFEN

Clean Design valve terminal MPA-C
Clean Design valve terminal MPA-C Clean Design

MPA-C is Clean Design to perfection. It is very easy to clean, highly corrosion resistant, extremely sturdy – and extremely functional. It boasts more valve functions, modular single sub-bases for maximum 32 valves or solenoid coils, protection class IP69K, FDA certified materials, fieldbus/Ethernet via CTEU – everything that you could ask for!

过程自动化
过程自动化

过程自动化

食品和饮料行业的合作伙伴
食品和饮料行业的合作伙伴
电缸
电缸 产品选型概览
Quick Order Sheet: Perfect compressed air preparation
Quick Order Sheet: Perfect compressed air preparation for the food and beverage industry

Pre-configured service units MS series for the food and beverage industry

Multi-Carrier-System
Multi-Carrier-System Innovative system solution to increase the flexibility of production processes

The new Multi-Carrier-System makes your production processes significantly more flexible. This configurable transport system can be freely integrated into your existing intralogistics and precisely synchronised with the process. It supplements traditional materials handling solutions exactly where it is needed in the process. The other conveyors remain unchanged. The integrated control concept allows control of the transport motions and motion control functions and the coordination of additional machine modules. The result is maximum machine flexibility.

显示 30 更多结果……
RSS订阅