支持平台

在左侧选择分类或者直接搜索。

搜索

订货号

系列号

订货代码

描述
易清洗型标准气缸 DSBF
易清洗型标准气缸 DSBF 易清洗设计

DSBF 表面光滑,圆角大,尺寸符合 ISO 15552 标准,耐腐蚀等级
更高,可用于多种应用场合。基本型产品包括 NSF-H1 润滑脂和
FDA 认证密封件材料。可选:无润滑密封件,带自调节缓冲 PPS。

DSBF
DSBF
D-FB1601 Optimum food production
D-FB1601 Optimum food production
Poster Intelligent automation solutions_CN
Poster Intelligent automation solutions_CN Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

More productivity with optimally cushioned pneumatic cylinders
More productivity with optimally cushioned pneumatic cylinders White paper

With the right end-position cushioning, you can significantly increase the efficiency of your entire pneumatic system.

When used to its full effect, it can improve cycle times and even reduce the size of the components used.

  

And all this for the simple reason that good end-position cushioning decreases the impact forces generated by changing loads and extreme dynamic stress – factors that play a crucial role in defining the travel time and speed of pneumatic cylinders.

Hygienic automation in food production 2011, 1.37 min

Display PD7308, Products: Clean Design, CRDSNU, DGRF, CDV, DSBF, PPSV

汽车以及一级供应商行业
汽车以及一级供应商行业

不管您关注的是汽车生产的哪个工艺段,您肯定会碰到

Festo –

为您提供元件、子系统、有目标的支持

和服务,以智能型解决方案的形式帮您持久地提高生产率和系统利用率。深谙工艺技术专业知识使我

们成为您理想的合作伙伴。相信您会自有决断。

Product flyer for food and beverage industry
Product flyer for food and beverage industry Two Pager

Automation components for use in the food and beverage industry

标准气缸 DSBC,符合 ISO 15552 标准
PPS Flyer "Less is more."
PPS Flyer "Less is more." The future of standard cylindes.

Here you will see, why standard cylinders now stand for: "Less is more." 

Clean Design valve terminal MPA-C
Clean Design valve terminal MPA-C Clean Design

MPA-C is Clean Design to perfection. It is very easy to clean, highly corrosion resistant, extremely sturdy – and extremely functional. It boasts more valve functions, modular single sub-bases for maximum 32 valves or solenoid coils, protection class IP69K, FDA certified materials, fieldbus/Ethernet via CTEU – everything that you could ask for!

2D-3D CAD data
2D-3D CAD data 3D-Models/2D-Drawings for all products
White Paper: Cleaning is a Must!
White Paper: Cleaning is a Must!

Cleaning is an absolute must if foodstuffs are to be produced hygienically. The highest priority here is afforded to avoiding the spread of germs and eliminating foreign particles. Proper cleaning reduces the downtime of your plant and systems, while protecting the consumer and your brand.

White Paper - Food Safety
White Paper - Food Safety Hygienic automation technology in food production

Protecting the consumer and the manufacturer’s brand are the key aspects of hygienic and efficient automation in food production. The aims are high productivity and perfect tasting food.

Battery manufacturing
Battery manufacturing

 

Partner for Automation: Festo offers solutions for numerous process steps in battery manufacturing

带 IO-Link 的全系列产品,用于自动化
带 IO-Link 的全系列产品,用于自动化

带 IO-Link 的全系列产品,用于自动化

Valve terminal MPA – 3 variants, 3 x excellent
Valve terminal MPA – 3 variants, 3 x excellent Highly communicative!

Maximum function integration, many electrical connection options,

multi-pin plug, Festo I-Port, fi eldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

  • New: MPA-C – hygienic
  • MPA-L – highly modular
  • MPA-S – communicative and with many functions

 

Product Overview Cleanroom
Product Overview Cleanroom Series products for the clean room
  • Tested to VDI 2083-9.1
  • Classified to ISO 14644
Under control and in motion
Under control and in motion Complete subsystems from a single source

Complete subsystems covering the full automation process and control sequence – that is what Festo as a partner offers you for the automation of your processes.

Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Selected products. Your partner for factory and process automation
Selected products. Your partner for factory and process automation
产品概览
产品概览
Product Overview for the automotive and Tier1 supplier industry
Product Overview for the automotive and Tier1 supplier industry

Systems, solutions and expertise for the automotive and Tier1 supplier industry

Sensors - Vision systems
Sensors - Vision systems Complete program of all sensors and vision systems

Proximity sensors, position sensors, signal converters, pressure and vacuum sensors, flow sensors, inductive sensors, opto-electronic sensors, air gap sensors, sensor boxes, vision systems for function monitoring,orientation and quality inspection; connecting cables, plug connectors, sensor testers

小零件装配和电子行业
小零件装配和电子行业 气动和电气元件
二次电池制造行业
二次电池制造行业 无铜气动和电动元件
RSS订阅
通过订货号或订货代码搜索时您能获得详细的产品信息(例如CAD支持以及技术参数)。
如果得不到相关信息,可以使用产品目录中的产品选择功能。