支持平台

在左侧选择分类或者直接搜索。

搜索

订货号

系列号

订货代码

描述
Valve terminal MPA – 3 variants, 3 x excellent
Valve terminal MPA – 3 variants, 3 x excellent Highly communicative!

Maximum function integration, many electrical connection options,

multi-pin plug, Festo I-Port, fi eldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

  • New: MPA-C – hygienic
  • MPA-L – highly modular
  • MPA-S – communicative and with many functions

 

Clean Design valve terminal MPA-C
Clean Design valve terminal MPA-C Clean Design

MPA-C is Clean Design to perfection. It is very easy to clean, highly corrosion resistant, extremely sturdy – and extremely functional. It boasts more valve functions, modular single sub-bases for maximum 32 valves or solenoid coils, protection class IP69K, FDA certified materials, fieldbus/Ethernet via CTEU – everything that you could ask for!

Maximum productivity: Terminal CPX.
Maximum productivity: Terminal CPX. Automation platform

CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.

Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Pressure gauges
Pressure gauges
Technology for education and science
Technology for education and science The current range of Festo Didactic products
Selected products. Your partner for factory and process automation
Selected products. Your partner for factory and process automation
Proportional Pressure Regulator VPPM-MPA
Proportional Pressure Regulator VPPM-MPA The New Dimension: Proportional Technology with a Fieldbus System
Proportional pressure regulators and valves VPPM, VPPE, MPPE, MPPES, MPYE and the new VPPM-MPA
Proportional pressure regulators and valves VPPM, VPPE, MPPE, MPPES, MPYE and the new VPPM-MPA For correct pressure and precise regulation
A Quick Match_ Asia Pacific Version
A Quick Match_ Asia Pacific Version

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Valve terminals MPA-F
Valve terminals MPA-F Attention: Product can no longer be ordered!
Secure your advantage and create new potential with proportional pneumatics
Secure your advantage and create new potential with proportional pneumatics

Your technological advantages in detail:

• Multi-sensor control for maximum precision

• Electrical and pneumatic function integration

and extensions with VPPM on CPX/MPA

• Variable pressure zone regulation for greater flexibility

• 3 presets for simple control

• Multiplexing with CPX/MPA

• External sensor input for VPPX

• VPPM IO-Link

• VPPL for higher pressures (10 ... 40 bar)

Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

Maximum productivity: Terminal CPX
Maximum productivity: Terminal CPX
MPA-F valve terminals
MPA-F valve terminals Flow-rate optimised manifold blocks
Product Overview for Process Automation
Product Overview for Process Automation
A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Side-Loader – Cama Group
Side-Loader – Cama Group Article from customer magazine 1.2015

Smaller packaging machines thanks to CPX/MPA

The perfect example of Clean Design: the valve terminal MPA-C
The perfect example of Clean Design: the valve terminal MPA-C

No matter how high your requirements are for valve terminals, MPA-C in Clean Design can meet them all. This valve terminal is particularly easy to clean and is resistant to corrosion and cleaning agents. What is more, it is available with degree of protection IP69K, a redundant seal system, FDA-compliant materials and NSF-H1 grease.

阀岛MPA-C
阀岛MPA-C
A quick match
A quick match
Fluid power
Fluid power Learning systems and services for basic and further training

Festo Didactic has set itself the goal of making learning even more effective, using its experience from 50 years of company history to develop learning solutions, as well as lab and workshop equipment for the training sector.

Hydraulics
Hydraulics Vocational and further training with Festo Didactic

Didactic plus


The workbooks accompanying the training packages contain projectoriented exercises of increasing complexity. There are also positional sketches, illustrations, videos, animations and cross-sectional drawings, which explain how things look in the real world. For a complete and expert treatment of the topic of hydraulics, the training also covers basic physics, technical calculations, safety, efficiency, analytical faultfinding and professional documentation. 

 

Practical basic and further training using industrial components provides the confidence to apply the acquired knowledge in the workplace. The components are specially selected for the exercises in the workbook. Note: nearly all hydraulic and electrical connections are located on the easily accessible upper side of the components.

产品概览
产品概览
CPI installation system
CPI installation system Centralised bus connection for decentralised systems - 512 I/Os
Poster: Your partner for process automation
Poster: Your partner for process automation
小零件装配和电子行业
小零件装配和电子行业 气动和电气元件
Keeping biotechnology under control - safe, reliable and transparent 2010, 1.47 min
 
D-FB1601 Optimum food production
D-FB1601 Optimum food production
Systematically more reliable:<br/>Diagnostics on CPX/MPA with CPX-FEC
Systematically more reliable:
Diagnostics on CPX/MPA with CPX-FEC
显示 30 更多结果……
RSS订阅