支持平台

在左侧选择分类或者直接搜索。

搜索

订货号

系列号

订货代码

描述
优化的运动系列
优化的运动系列

优化的运动系列

比例压力阀 VPPX
比例压力阀 VPPX 一流的过程质量

比例阀 VPPX 从 VPPM 派生而来,其性能完全能满足需要。PID 控制器和外部传感器输入的参数可自由设定,甚至可快捷地完成客户特有的任务。总之,其灵活性极佳,具备一流的过程质量。

Festo Teach Language FTL
Festo Teach Language FTL Programming handling systems
Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
伺服马达MTR-AC
伺服马达MTR-AC
Stepper motors EMMS-ST/ motor controller CMMS-ST
Stepper motors EMMS-ST/ motor controller CMMS-ST
CMAX servo-pneumatic positioning module for CPX terminals
CMAX servo-pneumatic positioning module for CPX terminals
Robotic controller CMXR-C2
Robotic controller CMXR-C2
Motor controllers SFC-LAC
Motor controllers SFC-LAC

The motor controller SFC-LAC serves as a positioning controller and closed loop position controller

ELGR toothed belt axis
ELGR toothed belt axis
Testing – Visatronic GmbH
Testing – Visatronic GmbH Brief application example

Automated testing of PCBs

PSI 909.7: EHMD rotary gripping module
PSI 909.7: EHMD rotary gripping module Rotation and gripping

The most compact rotary gripping module in its class is ideal for handling small objects in a wide variety of applications. With wipe-down surfaces and a number of features in a clean, compact design, the EHMD is particularly suitable for laboratory automation and the easy opening of a large range of bottles and vials.

 

service2see
service2see Service you can see - your new Festo Service channel on YouTube.

Practical, user-friendly, easy to understand. Festo video tutorials are created by professionals for professionals. We provide an ever expanding range of interesting service videos covering topics including commissioning, maintenance and repairs.

World of Automation
World of Automation Competency from single components through to control systems.

Our multi-part static system presentation comprehensively shows

• how Festo products can be connected to and integrated in various fieldbus and Ethernet protocols around the world

• how the communication hierarchies are related to one another

• and which networking and installation concepts Festo supports: for fluid and motion control for factory and process automation (FA/PA)

比例节流阀 VEMD
比例节流阀 VEMD 高科技,低价格

生命科学行业的趋势就是生产批量和医疗设备体积越变越小。尤其
在便携应用场合,例如便携式制氧机,最为重要的要求就是最大限
度减少能耗以及轻量化。同时维持可靠性与性能的高标准。奠定决
定性优势的关键技术就是压电技术,其成本低到令人惊奇。

Testing – PKC Electronics
Testing – PKC Electronics Brief application example

Automatic testing of touchscreensand keys on mobile devices

Poster Intelligent automation solutions_CN
Poster Intelligent automation solutions_CN Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Electromobility
Electromobility Battery and power train production

From battery cells and battery modules to installation in electric vehicles, we have the ideal automation solution for every production situation. See for yourself!

动画 EXCM
Robotic controller CMXR
Robotic controller CMXR
Pick and Place – P+K Maschinen- und Anlagenbau GmbH
Pick and Place – P+K Maschinen- und Anlagenbau GmbH Brief application example

Quality inspection of bipolar plates for fuel cells

Motor units MTR-DCI, intelligent servo motors
Motor units MTR-DCI, intelligent servo motors Attention: Products can no longer be ordered!
Under control and in motion
Under control and in motion Complete subsystems from a single source

Complete subsystems covering the full automation process and control sequence – that is what Festo as a partner offers you for the automation of your processes.

Motor Controllers CMMP-AS, for Servo Motors
Motor Controllers CMMP-AS, for Servo Motors
Secure your advantage and create new potential with proportional pneumatics
Secure your advantage and create new potential with proportional pneumatics

Your technological advantages in detail:

• Multi-sensor control for maximum precision

• Electrical and pneumatic function integration

and extensions with VPPM on CPX/MPA

• Variable pressure zone regulation for greater flexibility

• 3 presets for simple control

• Multiplexing with CPX/MPA

• External sensor input for VPPX

• VPPM IO-Link

• VPPL for higher pressures (10 ... 40 bar)

CogniGame
CogniGame Control by the power of thought

New operational concepts for human-machine interaction

GogniGame is a reinterpretation of a table tennis simulation game,

which was launched on the market in the 1970s. As in table tennis, the players used a joystick in order to move a bar up and down the screen to hit a ball back to their opponent. If a player did not

manage to hit the ball, his opponent was awarded a point.

White Paper: Saving process costs with software support
White Paper: Saving process costs with software support Part 3: Practical tips for phases 5 – 8

Product life cycles are becoming ever shorter. Less and less time is available, whether for development of an installation or its possible
modernisation. Companies and their employees therefore try to continuously optimise their processes as that is the only way they can
remain competitive and deal with increasingly demanding challenges.
The software tools provided by system and component suppliers can support them in this; they have been available for quite some time and
their number is constantly growing. The short tips in this white paper are intended as a guide to selecting tools which will help you to save
valuable time.

Services and support for maximum added value
Services and support for maximum added value Worldwide, competent, to the point

Benefit globally from faster processes, lower costs and maximum reliability - thanks to our first-class products and comprehensive range of services and support, from engineering to operation and modernisation.

汽车以及一级供应商行业
汽车以及一级供应商行业

不管您关注的是汽车生产的哪个工艺段,您肯定会碰到

Festo –

为您提供元件、子系统、有目标的支持

和服务,以智能型解决方案的形式帮您持久地提高生产率和系统利用率。深谙工艺技术专业知识使我

们成为您理想的合作伙伴。相信您会自有决断。

显示 28 更多结果……
RSS订阅
通过订货号或订货代码搜索时您能获得详细的产品信息(例如CAD支持以及技术参数)。
如果得不到相关信息,可以使用产品目录中的产品选择功能。