支持平台

在左侧选择分类或者直接搜索。

搜索

订货号

系列号

订货代码

描述 版本
FCT - Festo Configuration Tool - PlugIn

Configuration and commissioning software for the proportional valve VPPX

FCT PlugIn VPPX V1.0.0.14

1.0.0.14
2014/1/31
FCT - Festo Configuration Tool CMMS-AS-C4-3A-G2

Configuration and commissioning software for the motor controller: CMMS-AS

  • FCT PlugIn CMMS-AS v2.0.2.157
  • FCT PlugIn CMMS-AS v1.2.3.85
  • FCT PlugIn CMMS-AS v1.1.4.1
  • FCT PlugIn CMMS-AS v1.0.0.151
  • Festo Configuration Tool v1.2.1.3
2.0.2.157
2014/1/30
FCT - Festo Configuration Tool - PlugIn for CMMO-ST ...DIOx/LKP

Configuration and commissioning software for the motor controller CMMO-ST

  • FCT PlugIn CMMO-ST v1.7.0.168
  • FCT PlugIn CMMO-ST v1.6.0.162
  • FCT PlugIn CMMO-ST v1.5.2.1
  • FCT PlugIn CMMO-ST v1.4.0.303
  • FCT PlugIn CMMO-ST v1.3.0.161
  • FCT PlugIn CMMO-ST v1.2.1.9
  • FCT PlugIn CMMO-ST v1.1.0.425
  • FCT PlugIn CMMO-ST v1.0.2.30
  • Festo Configuration Tool v1.3.1.1



Supported systems:

  • Motor controller CMMO-ST-C5-1-DIOx/LKP
1.8.0.274
2018/5/2
FCT - Festo Configuration Tool CMXX
FCT V1.2.0.87 Configuration and commissioning software for the multi-axis interface: CMXX PlugIn [V1.2.1.8] including the software to install the PlugIn, FCT and the prerequisites (e.g. Microsoft .NET Framework 2.0 and Language pack, Windows Installer, …)

Supported systems:
  • Control block CPX-CMXX (555667)
1.2.1.8
FCT - Festo Configuration Tool CMXR-C2

Configuration and commissioning software for the multi-axis controller CMXR-C2:

  • FCT PlugIn CMXR-C2 v1.3.0.286
  • FCT PlugIn CMXR-C2 v1.2.0.141
  • FCT PlugIn CMXR-C2 v1.1.2.40
  • FCT PlugIn CMXR-C2 v1.0.3.10
  • Festo Configuration Tool v1.2.1.3



Supported systems:

  • Controller CMXR-C2 (567869)
1.3.0.286
2016/2/29
FCT - Festo Configuration Tool - PlugIn CPX-CMAX-C1-1, PlugIn-Release 2.3

Features:

  • supports axis controller CPX-CMAX-C1-1 (548932)
  • recommended for CMAX firmware version 2.3
  • downwards compatible to firmware version 1.1
  • for more details look into FCT help " What's new in this version" 
2.3.1.333
2017/9/13
FCT - Festo Configuration Tool

Configuration and commissioning software for the multi-axis controller CMXR-C1

  • FCT PlugIn CMXR-C1 v1.1.2.20
  • FCT PlugIn CMXR-C1 v1.0.6.2
  • Festo Configuration Tool v1.2.1.3
1.1.2.20
2013/7/17
FCT - Festo Configuration Tool CMMD-AS-C8-3A

Configuration and commissioning software for the motor controller: CMMD-AS

  • FCT PlugIn CMMD-AS 2.0.2.154
  • FCT PlugIn CMMD-AS v1.0.3.34
  • Festo Configuration Tool v1.2.1.3
2.0.2.154
2014/1/30
FCT - Festo Configuration Tool SFC-DC

Configuration and commissioning software for the motor controller: SFC-DC

  • FCT PlugIn SFC-DC V3.0.1.19 (I/O PB CO DN)
  • FCT PlugIn SFC-DC V2.3.0.204 (I/O PB CO DN)
  • FCT PlugIn SFC-DC V2.2.1.1 (I/O PB CO DN)
  • FCT PlugIn SFC-DC V2.1.0.209 (I/O PB CO)
  • FCT PlugIn SFC-DC V2.0.0.74 (I/O PB)
  • FCT PlugIn SFC-DC V1.0.1.6 (I/O)
  • Festo Configuration Tool v1.2.1.3
3.0.1.19
2013/5/3
FCT - Festo Configuration Tool CMXX-PlugIn (CMXX Rev 06)

CMXX PlugIn [V1.2.1.8] not including the prerequisites. To use this installation package the FCT software already has to be installed.

Supported systems:
Control block CPX-CMXX (555667) Rev 06

1.2.1.77
FCT - Festo Configuration Tool CPX-CMAX-C1-1, PlugIn-Release 1.1

FCT V1.2.0.87 Configuration- and commissioning software for the servoPneumatic position- and force controller: CPX-CMAX-C1-1, PlugIn (V1.0.1.2) for CPX-CMAX-C1-1 (FW 1.00), PlugIn (V1.1.0.92) for CPX-CMAX-C1-1 (all FW versions)

Supported systems:

  • Axis controller CPX-CMAX-C1-1 (548932)
1.2.0.87
2010/4/1
FCT - Festo Configuration Tool - PlugIn

configuration and start-up software for the par.kinematic: EXPT-..

  • FCT PlugIn CMMP-AS v1.4
  • FW CMMP-AS v3.5
  • FCT PlugIn CMXR-C1 v1.1.1.6
  • FCT PlugIn CMXR-C2 v1.1.2.40
  • Festo Configuration Tool v1.2
  • CoDeSys provided by Festo v2.3.9.28
  • TSP (CoDeSys Target Support Package) für CMXR-C2 v01.11
  • sample projects for EXPT-..



Supported systems:

  • Parallel kinematic (system) EXPT-120-E4 (569800)
  • Parallel kinematic (system) EXPT-45-E1 (569797)
  • Parallel kinematic (system) EXPT-70-E1 (569798)
  • Parallel kinematic (system) EXPT-95-E4 (569799)
1.0
2012/5/16
FCT - Festo Configuration Tool - PlugIn

Configuration and commissioning software for the integrated drive EMCA-EC-67-...-

  • FCT PlugIn EMCA-EC-67-...- v1.5.0.137

  • FCT PlugIn EMCA-EC-67-...- v1.4.0.96

  • FCT PlugIn EMCA-EC-67-...- v1.3.0.256

  • FCT PlugIn EMCA-EC-67-...- v1.2.0.136
  • FCT PlugIn EMCA-EC-67-...- v1.1.1.1
  • FCT PlugIn EMCA-EC-67-...- v1.0.0.306
  • Festo Configuration Tool v1.3.0.41


Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-S-1TE-CO (8034238)
  • Integrated Drive EMCA-EC-67-M-1TE-CO (8034239)
  • Integrated Drive EMCA-EC-67-S-1TM-CO (8034240)
  • Integrated Drive EMCA-EC-67-M-1TM-CO (8034241)
  • Integrated Drive EMCA-EC-67-S-1TE-DIO (8061196)
  • Integrated Drive EMCA-EC-67-M-1TE-DIO (8061197)
  • Integrated Drive EMCA-EC-67-M-1TM-DIO (8061198)
  • Integrated Drive EMCA-EC-67-S-1TM-DIO (8061199)
  • Integrated Drive EMCA-EC-67-S-1TE-EP (8061201)
  • Integrated Drive EMCA-EC-67-M-1TE-EP (8061202)
  • Integrated Drive EMCA-EC-67-S-1TM-EP (8061203)
  • Integrated Drive EMCA-EC-67-M-1TM-EP (8061204)
  • Integrated Drive EMCA-EC-67-S-1TE-PN (8069725)
  • Integrated Drive EMCA-EC-67-M-1TE-PN (8069726)
  • Integrated Drive EMCA-EC-67-S-1TM-PN (8069727)
  • Integrated Drive EMCA-EC-67-M-1TM-PN (8069728)
  • Integrated Drive EMCA-EC-67-S-1TE-EC (8069729)
  • Integrated Drive EMCA-EC-67-M-1TE-EC (8069730)
  • Integrated Drive EMCA-EC-67-S-1TM-EC (8069731)
  • Integrated Drive EMCA-EC-67-M-1TM-EC (8069732)
1.5
2018/3/28
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the integrated drive EMCA-EC-67-...-

Configuration and commissioning software for the integrated drive EMCA-EC-67-...-

 

  • Version: 1.1.1.1 (09.11.2016)

 

Supported Systems:

  • EMCA-EC-67-...-CO
  • EMCA-EC-67-...-DIO
  • EMCA-EC-67-...-EP
1.2.0.136
FCT - Festo Configuration Tool - PlugIn For the controller EXCM-...-E... (EXCM-2ST-...)

Configuration and commissioning software for the motor controller EXCM-...-E... (EXCM-2ST-...)

  • FCT PlugIn EXCM v1.3.0.12
  • FCT PlugIn EXCM v1.2.1.6
  • FCT PlugIn EXCM v1.1.0.80
  • FCT PlugIn EXCM v1.0.0.18
  • Festo Configuration Tool v1.3.1.1



Supported systems:

  • Planar surface gantry EXCM-10-150-110-GF-ST-B-E1 (1801920)
  • Planar surface gantry EXCM-10-260-110-GF-ST-B-E1 (1801915)
  • Planar surface gantry EXCM-10-300-110-GF-ST-B-E1 (1801917)
  • Planar surface gantry EXCM-10-360-110-GF-ST-B-E1 (1801918)
  • Planar surface gantry EXCM-10-460-110-GF-ST-B-E1 (1801916)
  • Planar surface gantry EXCM-10-700-110-GF-ST-B-E1 (1801919)
  • Planar surface gantry EXCM-30- (2226101)
1.3.0.12
2017/7/27
FCT - Festo Configuration Tool - PlugIn For the controller EXCM-...-PF... (CMXH-ST2-...)

Configuration and commissioning software for the motor controller EXCM-...-PF... (CMXH-ST2-...)

  • FCT PlugIn CMXH v2.0.0.513
  • Festo Configuration Tool v1.2.2.41



Version changes:
Initial version

Supported systems:

  • Controller CMXH-ST2-C5-7-DIOP (3605478)
  • Planar surface gantry EXCM-30- (2226101)
V2.0.0.513
2016/8/10
FCT - Festo Configuration Tool CMMP-AS

Configuration and commissioning software for the motor controller: CMMP-AS

  • PlugIn for CMMP-AS v1.4.2.5 (FW V3.5.1501.5.3 or higher)
  • PlugIn for CMMP-AS v1.3.4.1 (FW V3.5.1501.4.3 or higher)
  • PlugIn for CMMP-AS v1.2.1.0 (FW V3.5.1501.3.1 or higher)
  • PlugIn for CMMP-AS v1.1.3.0 (FW V3.5.1501.2.1 or higher)
  • PlugIn for CMMP-AS v1.0.1.3 (FW V3.5.1501.1.1 or higher)
  • Festo Configuration Tool v1.2.1.3

    Supported systems:
  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
1.4.2.5
2011/8/1
FCT - Festo Configuration Tool GFDM
Configuration Tool for GFDM. Festo Energy Monitoring (GFDM) comprises the condition monitoring capabilities of air flow and air consumption including status indication in reference to green (normal), yellow (warning), orange (maintenance reminder), and red (alarm)

Supported systems:
  • Diagnostic module GFDM- (552054)
V 1.1.0.294
FCT - Festo Configuration Tool Kamerasystem SBOA-MSY-R1B-H (575980) , SBOC-M-R1B-H (574642)

Supported systems: Kamerasystem SBOA-MSY-R1B-H (575980) Komp.Kamerasystem SBOC-M-R1B-H (574642)

Supported systems:

  • Camera system SBOA-MSY-R1B-H (575980)
  • Compact Vision System SBOC-M-R1B-H (574642)
1.2.1
FCT - Festo Configuration Tool SFC-LAC, SFC-LACI
Configuration and commissioning software for the motor controller: SFC-LAC / SFC-LACI, PlugIn for SFC-LAC V1.0.1.6 (I/O), PlugIn for SFC-LAC V2.0.0.454 (I/O PB), PlugIn for SFC-LAC V2.2.0.10 (I/O PB CO DN), PlugIn for SFC-LAC / SFC-LACI V3.0.0.766 (I/O PB CO DN)

Supported systems:
  • Motor controller SFC-LACI-VD-10-E-H0-CO (562849)
  • Motor controller SFC-LACI-VD-10-E-H0-DN (562851)
  • Motor controller SFC-LACI-VD-10-E-H0-IO (562845)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-CO (562850)
  • Motor controller SFC-LACI-VD-10-E-H2-DN (562852)
  • Motor controller SFC-LACI-VD-10-E-H2-IO (562846)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor controller SFC-LAC-VD-10-E-H0-CO (540633)
  • Motor controller SFC-LAC-VD-10-E-H0-DN (552346)
  • Motor controller SFC-LAC-VD-10-E-H0-IO (540038)
  • Motor controller SFC-LAC-VD-10-E-H0-PB (540631)
  • Motor controller SFC-LAC-VD-10-E-H2-CO (540634)
  • Motor controller SFC-LAC-VD-10-E-H2-DN (552347)
  • Motor controller SFC-LAC-VD-10-E-H2-IO (540039)
  • Motor controller SFC-LAC-VD-10-E-H2-PB (540632)
3.0.0.766
2009/7/21
FCT - Festo Configuration Tool SBO..-M
Configuration and commissioning software for the high-speed-cameras SBOC-M and SBOI-M: Plugin SBO..-M Network V1.1.0.1118

Supported systems:
  • Camera system SBOA-M-SYSTAINER (543408)
  • Camera system SBOA-M-SYSTAINER-110V (572909)
  • Compact Vision System SBOC-M-R1B (541398)
  • Compact Vision System SBOI-M-R1B (541395)
FCT 1.1.5 with PlugIn SBO..-M Network 1.1.0.1118
2009/3/13
FCT - Festo Configuration Tool HSP-AE, HSW-AE
Configuration and commissioning software for following electrical positioning controller: HSP-AE / HSW-AE (MTR-DCI-HM), PlugIn for HSP-AE (MTR-DCI-HM) V1.0.1.41 (I/O), PlugIn for HSP-AE / HSW-AE (MTR-DCI-HM) V2.0.0.362 (I/O)

Supported systems:
  • Handling module HSP-12-AE-IO (539536)
  • Handling module HSP-12-AE-IO-GE (539537)
  • Handling module HSP-12-AE-IO-SD (539538)
  • Handling module HSP-12-AE-IO-SD-GE (539539)
  • Handling module HSP-16-AE-IO (539544)
  • Handling module HSP-16-AE-IO-GE (539545)
  • Handling module HSP-16-AE-IO-SD (539546)
  • Handling module HSP-16-AE-IO-SD-GE (539547)
  • Handling module HSP-25-AE-IO (539552)
  • Handling module HSP-25-AE-IO-GE (539553)
  • Handling module HSP-25-AE-IO-SD (539554)
  • Handling module HSP-25-AE-IO-SD-GE (539555)
  • Handling module HSW-10-AE-IO (540250)
  • Handling module HSW-10-AE-IO-GE (540251)
  • Handling module HSW-10-AE-IO-SD (540252)
  • Handling module HSW-10-AE-IO-SD-GE (540253)
  • Handling module HSW-12-AE-IO (540266)
  • Handling module HSW-12-AE-IO-GE (540267)
  • Handling module HSW-12-AE-IO-SD (540268)
  • Handling module HSW-12-AE-IO-SD-GE (540269)
  • Handling module HSW-16-AE-IO (540282)
  • Handling module HSW-16-AE-IO-GE (540283)
  • Handling module HSW-16-AE-IO-SD (540284)
  • Handling module HSW-16-AE-IO-SD-GE (540285)
FCT - Festo Configuration Tool
Configuration and commissioning software for the high-speed-cameras SBOC-M and SBOI-M: Plugin SBO..-M Network V1.1.0.1118

Supported systems:
  • Camera system SBOA-M-SYSTAINER (543408)
  • Compact Vision System SBOC-M-R1B (541398)
  • Compact Vision System SBOI-M-R1B (541395)
FCT 1.1.5 with PlugIn SBO..-M Network 1.1.0.1118
FCT - Festo Configuration Tool MTR-DCI

Configuration and commissioning software for following electrical positioning controller: MTR-DCI, PlugIn for MTR-DCI V1.0.0.0 (I/O), PlugIn for MTR-DCI V1.1.2.0 (I/O), PlugIn for MTR-DCI V2.0.0.341 (I/O PB CO), PlugIn for MTR-DCI V2.1.1.4 (I/O PB CO DN)

Supported systems:

  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
2.1.1.4
2013/6/25
FCT - Festo Configuration Tool CMMP-AS, CMMS-AS and CMMS-ST with Chinese language support

Configuration and commissioning software for the following motor controllers:

  • CMMP-AS: PlugIn (V1.2.2.1) for CMMP-AS (FW V3.5.1501.3.1 or higher)
  • CMMS-AS: PlugIn (V1.1.4.1) for CMMS-AS (FW V1.3.0.15 or higher)
  • CMMS-ST: PlugIn (V1.1.1.2) for CMMS-ST (FW V1.3.0.1.7 or higher)



Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
  • Motor controller CMMS-AS-C4-3A (552741)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7 (547454)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
2011/11/30
Firmware CPX-CMAX-C1-1, Release 2.2

Version changes:
Firmware download files for CPX-CMAX-C1-1

  • Firmware 2.3.1 (Neu)
  • Firmware 2.2.5
  • Firmware 2.2.4
  • Firmware 1.9
  • Firmware 1.8
  • Firmware 1.1
  • ErrorMessages 2.3

 

  • New in Version 2.3 (Release 13):
    • Extension of record list to 128 records
    • Target position and target force can be transmitted in seperated 16 Bit values in the control data
    • Sign of Life bit in SPOS.B0 for function monitoring by PLC
    • Clamping unit of DGCI can be controlled externally
    • Secondary actual value can transmit error and warning
    • Error E76 can be acknowledged without data reset



Supported systems:

  • Axis controller CPX-CMAX-C1-1 (548932)
  • Terminal CPX (197330)
2.3.1.14
2017/8/25
RSS订阅
通过订货号或订货代码搜索时您能获得详细的产品信息(例如CAD支持以及技术参数)。
如果得不到相关信息,可以使用产品目录中的产品选择功能。