ISO valve terminal VTSA – maximum functionality
标题:
ISO valve terminal VTSA – maximum functionality
副标题:
Strong fl ow rate!
描述:

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

文档类型:
产品信息 PSI+ VTSA
标题 版本
ISO valve terminal VTSA – maximum functionality
ISO valve terminal VTSA – maximum functionality
Normventilinsel VTSA – maximale Funktionalität
Normventilinsel VTSA – maximale Funktionalität
Terminal de válvulas normalizado VTSA – máxima funcionalidad
Terminal de válvulas normalizado VTSA – máxima funcionalidad