Automation with function integration
标题:
Automation with function integration
副标题:
The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA
描述:

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

文档类型:
海报
标题 版本
Automation with function integration
Automation with function integration
Automatisierung mit Funktionsintegration
Automatisierung mit Funktionsintegration
Automatización con integración de funciones
Automatización con integración de funciones