Application Note for the realization of the safety sub-functions safe stop 1, time controlled (SS1-t), safe torque off (STO) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves.
Application Note - Safety sub-Functions Pneumatik:
SS1 category 1, up to PL c;STO category 1, up to PL c;PUS category 1, up to PL c;
Application Note - Sicherheits-Teilfunktionen Pneumatik:
SS1 Kategorie 1, bis zu PL c;STO Kategorie 1, bis zu PL c;PUS Kategorie 1, bis zu PL c