Pinch valve for heavy-duty applications
标题:
Pinch valve for heavy-duty applications
副标题:
Extremely low wear!
描述:

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

文档类型:
产品信息
标题 版本
Pinch valve for heavy-duty applications
Pinch valve for heavy-duty applications
Quetschventil für Heavy-Duty-Anwendungen
Quetschventil für Heavy-Duty-Anwendungen
Válvula aprisionadora para aplicaciones de servicio pesado
Válvula aprisionadora para aplicaciones de servicio pesado