支持平台

在左侧选择分类或者直接搜索。

搜索

订货号

系列号

订货代码

描述
Electric axes EGSK/EGSP
Electric axes EGSK/EGSP
EGSK
EGSK
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
Cantilever axis with toothed belt ELCC
Cantilever axis with toothed belt ELCC Powerful and dynamic for faster cycle times

Extremely rigid and lightweight, fast and reliable, the powerful ELCC cantilever axes can take on many roles. These include palletising and erecting boxes in the packaging industry and a wide range of positioning tasks with long strokes at vertical, horizontal or other installation angles. With a profile that moves in and out of the workspace, the axis can be removed from the working area.

Electric automation
Electric automation Electric automation without compromise

Put your trust in a partner who has been setting technological standards for decades. Whether in pneumatic or electric automation. And don't expect anything less than a complete package, from mechanical systems to integrated motion control solutions and subsystems.

Decentralised control concepts
Decentralised control concepts

Installation and control concepts are influencing each other more than ever before, especially as we move towards Industry 4.0 and the Internet of Things (IoT). It is only through effective interaction between these architectures that modular, flexible and adaptable production concepts with decentralised intelligence, pre-processing, autonomous machines or subsystems, cyber-physical systems – in other words, smart factories – will be successful.

Simplified_Motion_Series
Simplified_Motion_Series Simplified functionality for simple movements.

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated drives are the perfect solution for all users who are looking for an electric alternative for very simple movement and positioning tasks, but don't want the commissioning process for traditional electric drive systems that can often be quite complex. Operation is simply based on the "plug and work" principle, without the need for any software. Digital I/O (DIO) and IO-Link are always automatically included – a product with two types of control as standard.

Cantilever axis with gear rack EHMH
Cantilever axis with gear rack EHMH Ideal for heavy loads

Its ability to move high payloads of up to 200 kg extremely dynamically, precisely and easily makes the EHMH very suitable for handling systems. It can be used, for example, for palletising and stacking in the packaging and automotive industries or unloading and loading machine tools. The rack and pinion technology contributes to its long service life.

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Electric cylinder EPCC
Electric cylinder EPCC Easy positioning!

Cost-effective, yet powerful and very flexible: the EPCC with ball screw drive enables precise and rapid positioning in simple positioning tasks. And its compact dimensions are ideal when you need to make optimum use of installation space: in assembly systems, test and inspection systems or desktop applications, in small parts handling or the electronics industry.

Highlights 2019
Highlights 2019 Digitalisation – the key to increased productivity

With this issue of Highlights 2019, you are holding a kind of compass
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
Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Ballscrew and toothbelt axes ELGC and mini-slide EGSC
Ballscrew and toothbelt axes ELGC and mini-slide EGSC Compact!

For applications where compact dimensions are essential, these

axes can be combined into very space-saving handling systems

that fit seamlessly into assembly systems, testing and inspection

systems, small parts handling units, desk top applications and in

the electronics industry. The low-cost linear axes ELGC and the mini

slides EGSC offer an optimal ratio between installation space and

working space. They feature a common system approach, platform

architecture and, last but not least, adapterless connections.

Commissioning software Festo Automation Suite
Commissioning software Festo Automation Suite Ready for operation faster!

The PC-based Festo Automation Suite software combines the parameterisation, programming and maintenance of Festo components in one program. It enables the entire drive package, from the mechanical system to the controller, to be commissioned. Perfect for making industrial automation simple, efficient and seamless.

Mini slide EGSC-BS
Mini slide EGSC-BS Compact positioning!

Whether in the electronics industry, desktop applications, assembly systems, small parts handling or test and inspection systems, the low-cost and compact mini slide EGSC is the first choice when it comes to compact dimensions and optimised installation space. It is the ideal complement to the rotary drive ERMO and the linear axis ELGC in highly efficient 2D and 3D handling systems.

Spindle axis ELGC-BS and toothed belt axis ELGC-TB
Spindle axis ELGC-BS and toothed belt axis ELGC-TB Compact movement!

When it comes to compact dimensions and optimised installation space, the low-cost axis series ELGC is ideal. These features are a clear advantage in assembly systems, test and inspection systems, small parts handling, the electronics industry and desktop applications. The spindle and toothed belt axes are suitable for all horizontal and vertical movements, and are the perfect complement to the guide axis ELFC or the mini slide EGSC.

PSI_170_1_EFSD_en_L
PSI_170_1_EFSD_en_L Electric stopper EFSD

Cover distances in a short time and then stop on the dot. Give feedback

and continue on command. The electric stopper does it, from cushioning

and stopping to outputting a sensor signal and receiving direct

commands via the PLC.

Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Product Overview
Product Overview
Worldwide always in stock: the Festo core product range for automation
Worldwide always in stock: the Festo core product range for automation The stars of pneumatics
Operating conditions and standards in pneumatics
Operating conditions and standards in pneumatics
Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

World of Automation
World of Automation Competency from single components through to control systems.

Our multi-part static system presentation comprehensively shows

• how Festo products can be connected to and integrated in various fieldbus and Ethernet protocols around the world

• how the communication hierarchies are related to one another

• and which networking and installation concepts Festo supports: for fluid and motion control for factory and process automation (FA/PA)

White Paper: Bearing Technology
White Paper: Bearing Technology Key considerations for designers looking at bearing systems with linear axes

This White Paper contains information on:

  • Use of electro mechanical axes with slides
  • Possibilities of different slide bearings with single or double rail (giuding)
  • Influences on lifetime, different guiding alternatives and design features
Display Station handling of electronic and small workpieces 2013, EN, 3.00 min MP4
A simple solution: gripping, guiding and press-fitting plug connectors
A simple solution: gripping, guiding and press-fitting plug connectors

Reliable, dynamic and always the correct force: this precise and powerful handling and assembly device combines the gripping and feeding of press-fit plug connectors with an integrated assembly process. Two-way monitoring – visually and as a function of force and displacement – ensures that all the pins have been press-fitted with the appropriate force and are located correctly.

What must be taken into account when using Festo products?
What must be taken into account when using Festo products?
Festo commissioning support service for axis systems
Festo commissioning support service for axis systems For maximum system performance.

Having our specialists commission your axis systems brings a variety of advantages – it is fast, reliable and ensures that everything matches together perfectly. This guarantees the harmonious interaction between your axis systems and your production line

Waste management instructions
Waste management instructions
RSS订阅
通过订货号或订货代码搜索时您能获得详细的产品信息(例如CAD支持以及技术参数)。
如果得不到相关信息,可以使用产品目录中的产品选择功能。