支持平台

在左侧选择分类或者直接搜索。

搜索

订货号

系列号

订货代码

描述
Textile industry
Textile industry

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

The dock “thinks” for itself
The dock “thinks” for itself Decentralised Control in Bulk Material Handling

The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations

and the release of dusts can occur. AZO CleanDock prevents this

problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.

Smartenance – the app for mobile digital maintenance management
Smartenance – the app for mobile digital maintenance management Faster and easier ...

Smartenance – the app for mobile digital maintenance management

 

Get digital. Now! The digital maintenance manager for production managers and system operators finally makes maintenance management paperless. Smartenance provides you with a clear schedule and evaluation for your system maintenance and offers a fast and easy transition to digital maintenance.

 

- Simple, clear operation thanks to clear structure and buttons

- Reciprocal checking by system operators and production managers provides greater reliability

- Faster processing via mobile, digital apps

 

www.festo.com/smartenance

 

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Highlights 2019
Highlights 2019 Digitalisation – the key to increased productivity

With this issue of Highlights 2019, you are holding a kind of compass

in your hand. It will show you where the path with Festo might take

you this year.

You will see the first results in our core product range. Numerous new

components like the mini slide DGST or the compact cylinder ADN-S

are useful additions to the portfolio.

A central theme for us is connectivity at all possible levels:

mechanical, electrical and software.

Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
ISO valve terminal VTSA – maximum functionality
ISO valve terminal VTSA – maximum functionality Strong fl ow rate!

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Product Overview
Product Overview
Worldwide always in stock: the Festo core product range for automation
Worldwide always in stock: the Festo core product range for automation The stars of pneumatics
Operating conditions and standards in pneumatics
Operating conditions and standards in pneumatics
Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

World of Automation
World of Automation Competency from single components through to control systems.

Our multi-part static system presentation comprehensively shows

• how Festo products can be connected to and integrated in various fieldbus and Ethernet protocols around the world

• how the communication hierarchies are related to one another

• and which networking and installation concepts Festo supports: for fluid and motion control for factory and process automation (FA/PA)

Poster Mailing: Stars of Pneumatics
Poster Mailing: Stars of Pneumatics What your machines want!

Making automation systems more productive – not a problem with our star products, every single one shines it its own field: cylinders, drives, valves, sensors, accessories, tubing and fittings and ser vice units.They are cost-effective, work together perfectly and are guaranteed to drive your machinery’s productivity.

A quick match
A quick match
Pneumatic automation concepts
Pneumatic automation concepts A comparison of individual valves and valve terminals

Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.

Valve terminal MPA – 3 variants, 3 x excellent
Valve terminal MPA – 3 variants, 3 x excellent Highly communicative!

Maximum function integration, many electrical connection options,

multi-pin plug, Festo I-Port, fi eldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

  • New: MPA-C – hygienic
  • MPA-L – highly modular
  • MPA-S – communicative and with many functions

 

„Stars of pneumatic – festo core product range” , Easy Clip
Safety@Festo Poster
Safety@Festo Poster
What must be taken into account when using Festo products?
What must be taken into account when using Festo products?
Wide range of valve terminals for every application
Wide range of valve terminals for every application
10 steps for optimising valve terminals
10 steps for optimising valve terminals
Waste management instructions
Waste management instructions
RSS订阅