支持平台

在左侧选择分类或者直接搜索。

搜索

订货号

系列号

订货代码

描述
PSI 929.22 Quarter turn actuator DFPD-C for the chemical industry
PSI 929.22 Quarter turn actuator DFPD-C for the chemical industry Sturdy and reliable!

The quarter turn actuators DFPD-C and DFPD-C-VDE2 are equipped for the harsh conditions in the chemical industry and set a new benchmark thanks to their excellent features. These include a NAMUR interface to VDI/VDE 3847, hard-anodised end caps, blow-outproof adjusting screws for the end position, shaft centring ring and captive spring cartridges that are free of non-ferrous metals.

Quarter turn actuator DFPD
Quarter turn actuator DFPD Flexible in use!

DFPD is the new benchmark for quarter turn actuators. It can be used as an individual actuator or as part of a complete automated process valve system from Festo. With a torque range from 10 to 480 Nm, a rotation angle up to 180° and corrosion-resistant versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.

Quarter turn actuator DFPD-HD
Quarter turn actuator DFPD-HD Powerful performer!

DFPD-HD is the latest addition to the quarter turn actuator range DFPD. With torque up to 32,000 Nm, the Scotch yoke actuator is ideal for on/off and closed-loop control of ball valves, air dampers and butterfly valves in power plants, the chemical industry and in water treatment applications. It is the perfect choice whenever safe, reliable solutions are required.

 

Pinch valve for heavy-duty applications
Pinch valve for heavy-duty applications Extremely low wear!

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

Catalogue for Process Automation
Catalogue for Process Automation
Highlights 2019
Highlights 2019 Digitalisation – the key to increased productivity

With this issue of Highlights 2019, you are holding a kind of compass
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
Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Product flyer Process Industry
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry

Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Product Overview
Product Overview
Worldwide always in stock: the Festo core product range for automation
Worldwide always in stock: the Festo core product range for automation The stars of pneumatics
Operating conditions and standards in pneumatics
Operating conditions and standards in pneumatics
RSS订阅