支持平台

在左侧选择分类或者直接搜索。

搜索

订货号

系列号

订货代码

最新

DNVGL-EX-DNV15.0188
证书 DNVGL-EX-DNV15.0188 2019/7/27 Ex-protection - Inmetro Brazil

Associated products

  • Butterfly valve unit KVZA- (8073655)
  • Solenoid coil VACN-N-A1-1-EX4-A (8029139)
  • Solenoid valve VSNC (8026033)
  • Solenoid valve VSNC-F-B52-D-G14-FN-1A1-EX4-A (577282)
  • Solenoid valve VSNC-F-B52-D-N14-FN-1A1-EX4-A (577287)
  • Solenoid valve VSNC-FC-M52-MD-G14-F8-1A1 (8074945)
  • Solenoid valve VSNC-FC-M52-MD-G14-FN-1A1+G (8078398)
  • Solenoid valve VSNC-FC-M52-MD-G14-FN-1A1-EX4-A (577281)
  • Solenoid valve VSNC-FC-M52-MD-G14-FN-3AA1+G (8078399)
  • Solenoid valve VSNC-FC-M52-MD-N14-FN-1A1-EX4-A (577286)
Catalogue for Process Automation
Catalogue for Process Automation 2019/7/12
Pinch valve for heavy-duty applications
Pinch valve for heavy-duty applications 2019/7/10 Extremely low wear!

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

下载量最大的资料

Servicevideos
Servicevideos service2see

(servicevideos)

Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Operating conditions and standards in pneumatics
Operating conditions and standards in pneumatics
RSS订阅
通过订货号或订货代码搜索时您能获得详细的产品信息(例如CAD支持以及技术参数)。
如果得不到相关信息,可以使用产品目录中的产品选择功能。